|
iCoupler Technology with isoPower - Integrated, Isolated Power
Integrating power supply isolation with data signal isolation, until recently, has been a challenge because of the difficulty of transmitting power from the non-isolated system side to the isolated field side. In the past transferring power across an isolation barrier required a lot of area, with an expensive module or a complex discrete solution.
Analog Devices has addressed this issue by introducing isoPower - an extension of the iCoupler technology. isoPower is a complete and fully integrated isolation solution for power transfer across an isolation barrier using micro-transformers. The iCoupler technology enables both signal and power to be integrated into a single tiny surface mount package with isolation up to 5kV.
Figure 1 shows how our newly released ADuM5401 reduces board space by up to 70% and a cost reduction up to 50%.

|
Featured Product: ADuM5000 - The World's Smallest DC-to-DC Converter
The recently released ADuM5000 is the world's smallest dc-to-dc converter. Available in a compact 10 mm x 10 mm 16-lead SOIC package, it is a full 40% smaller than the closest competitor's dc-to-dc converter solution. The ADuM5000 provides up to 500 mW of regulated, isolated power at either 5.0V from a 5.0V input supply or 3.3V from either a 3.3V or 5.0 supply. The ADuM5000 can be used in combination with the ADuM520x and ADuM540x isoPower products to achieve higher output power efficiency levels.
The isoPower family of parts offers the designer significant advantages over discrete solutions, such as optocouplers that require an external dc-to-dc converter and often cuts costs by as much as 50%.
For more information on the ADuM5000, please visit:
|
|
ADuM520x/ADuM540x - Two- and Four-Channel, Single-Package Solutions for Data and Power Isolation
The recently released ADuM520x and the ADuM540x families are the second generation of isoPower products released by Analog Devices proprietary iCoupler technology. The two-channel ADuM520x and the four-channel ADuM540x are digital isolators with an isoPower dc-to-dc converter, providing up to 500 mW of isolated power and isolated signal channels within a single package. Like the ADuM5000, the ADuM520x and the ADuM540x devices offer a better choice than discrete solutions using optocouplers and an external dc-to-dc converter in applications such as: industrial field bus isolation, RS-232, RS-422 and RS-485 transceivers and industrial PLCs.
For more information on the ADuM520x and ADuM540x families, please visit:
|
iCoupler® Digital Isolation
For more information on:
iCoupler® Interactive Selection Table
iCoupler® Product Selection Guide
Order Samples
iCoupler® Technology
Application Notes
Technical Articles
Application Tools
Safety Standards Compliance
FAQ
Analog Devices' Digital Isolation Updates Quarterly Emails
Featured Application Notes:
AN-0971 - Control of Radiated Emissions with isoPower (pdf, 253,952 bytes)
Featured Articles:
Power Supply on Chip Presentation (pdf 1,826,090 bytes)
Power Supply on Chip presentation
iCoupler Isolation Technology Presentation
Responses to Common iCoupler® Questions Presentation
Featured Press Releases:
Analog Devices Introduces Four-Channel, Single-Package Solution For Data And Power Isolation, May 20, 2008
Analog Devices Introduces Industry's First Digital Isolators Qualified For Automotive Systems, May 19, 2008
Analog Devices Introduces Industry's First Isolated Gate Drivers With Integrated Isolated Power, March 19, 2008
Analog Devices Introduces Industry's First Bidirectional I2C Isolators, June 12, 2006
Analog Devices Introduces Industry's First Single- Package Solution For Data And Power Isolation, March 20, 2006
|
|
iCoupler® Brochure: Learn about the technology, benefits, safety and product summaries.
Click to download. (pdf, 1,495,040 bytes) |
 |
back to top |
|