content here.
content here.

Safety & Regulatory Compliance Information

The iCoupler® family of digital isolation products have been tested and approved by various regulatory agencies, including UL, CSA, VDE and TÜV. The following table summarizes the achieved ratings for each product and includes links to copies of the actual safety certificates.

Downloadable PDF
(pdf, 93,460 bytes)

Last updated: 10/2008

** Click on Insulation Type to view safety reports.

 
Insulation Type

F = Functional

S = Single

B = Basic

D = Double

R = Reinforced


Ο = Pending Safety Approval



Max.
Working
Voltage
Isolation
Rating/
Transient
Overvoltage
UL 1577
N/A 2.5 KVRMS D D D   D D S S     S S S Ο   D S S
N/A 3.75 KVRMS                             D      
N/A 5.0 KVRMS       D         D S                
CSA/IEC 60950
800 VRMS 2.5 KVRMS   F B   B B B                 B    
1096 VRMS 3.75 KVRMS                             B      
125 VRMS 2.5 KVRMS               R                    
400 VRMS 2.5 KVRMS B B R   R R R B     B Ο       R    
630 VRMS 3.75 KVRMS                             R      
600 VRMS 5.0 KVRMS       R         R R                
CSA/IEC 61010-1
400 VRMS 5.0 KVRMS       R         R R                
CSA/IEC 60601
250 VRMS 5.0 KVRMS       R         R R                
VDE V 0884-10
400 VRMS 4.0 KVRMS R R R   R R R R     R Ο       R R  
600 VRMS 6.0 KVRMS       R         R R               R
630 VRMS 6.0 KVRMS                             R      
TUV 61010-1
600 VRMS 2.2 KVRMS       B                            
400 VRMS 2.7 KVRMS     R R