Safety & Regulatory Compliance Information
The iCoupler® family of digital isolation products have been tested and approved by various regulatory agencies, including UL, CSA, VDE and TÜV. The following table summarizes the achieved ratings for each product and includes links to copies of the actual safety certificates.
|
Downloadable PDF (pdf, 44,522 bytes) Last updated: 12/2007 ** Click on Insulation Type to view safety reports. |
|
| Max. Working Voltage |
Isolation Rating/ Transient Overvoltage |
|||||||||||||||
| UL 1577 | ||||||||||||||||
| N/A | 2.5 KVRMS | D | S | S | D | S | S | S | S | |||||||
| N/A | 3.75 KVRMS | S | ||||||||||||||
| N/A | 5.0 KVRMS | D | D | D | D | D | ||||||||||
| CSA/IEC 60950 | ||||||||||||||||
| 800 VRMS | 2.5 KVRMS | F | B | B | B | B | B | |||||||||
| 1096 VRMS | 3.75 KVRMS | B | ||||||||||||||
| 125 VRMS | 2.5 KVRMS | R | ||||||||||||||
| 400 VRMS | 2.5 KVRMS | B | B | R | R | R | R | B | B | R | ||||||
| 630 VRMS | 3.75 KVRMS | R | ||||||||||||||
| 600 VRMS | 5.0 KVRMS | R | R | |||||||||||||
| CSA/IEC 61010-1 | ||||||||||||||||
| 400 VRMS | 5.0 KVRMS | R | R | |||||||||||||
| CSA/IEC 60601 | ||||||||||||||||
| 250 VRMS | 5.0 KVRMS | R | R | |||||||||||||
| VDE V 0884-10 | ||||||||||||||||
| 400 VRMS | 4.0 KVRMS | R | R | R | R | R | R | R | R | R | R | |||||
| 600 VRMS | 6.0 KVRMS | R | R | |||||||||||||
| 630 VRMS | 6.0 KVRMS | R | ||||||||||||||
| TUV 61010-1 | ||||||||||||||||
| 600 VRMS | 2.2 KVRMS | B | ||||||||||||||
| 400 VRMS | 2.7 KVRMS | R | R | |||||||||||||