ADUM2251: Hot-Swappable Dual I2C® Isolators, 5 kV
The ADuM2250/ADuM2251* are hot swappable digital isolators with nonlatching bidirectional communication channels and are compatible with I2C interfaces. This eliminates the need ...More
An Overview of the iCoupler family of products is available.
Technical Article: IEC 60601-1-Compliant Digital Isolators with iCoupler Technology
ADUM2251: Hot-Swappable Dual I2C® Isolators, 5 kV
Product Description
The ADuM2250/ADuM2251* are hot swappable digital isolators with nonlatching bidirectional communication channels and are compatible with I2C interfaces. This eliminates the need for splitting I2C signals into separate transmit and receive signals for use with stand-alone optocouplers.
The ADuM2250 provides two bidirectional channels supporting a complete isolated I2C interface. The ADuM2251 provides one bidirectional channel and one unidirectional channel for those applications where a bidirectional clock is not required.
The ADuM2250/ADuM2251 contain hot swap circuitry to prevent data glitches when an unpowered card is inserted onto an active bus.
These isolators are based on iCoupler® chip-scale transformer technology from Analog Devices, Inc. iCoupler is a magnetic isolation technology with functional, performance, size, and power consumption advantages compared to optocouplers. The ADuM2250/ADuM2251 integrate iCoupler channels with semiconductor circuitry to enable a complete, isolated I2C interface provided in a small form-factor.
* Protected by U.S. Patents 5,952,849; 6,873,065 and 7,075,329; other patents pending
Applications
- Isolated I2C, SMbus, or PMBus Interfaces
- Multilevel I2C interfaces
- Power supplies
- Networking
- Power-over-Ethernet
- Data Sheet Rev 0, 04/2007 (pdf 814kB)
- (About Data Sheets)
Features
- Bidirectional I2C communication
- Open-drain interfaces
- Suitable for hot swap applications
- 30 mA current sink capability
- 1000 KHz operation
- 3.0 V to 5.5 V supply/logic levels
- Wide body SOIC 16-lead package with > 8 mm creepage
- High temperature operation: 105°C
- Safety and regulatory approvals
- UL recognition (pending)
- 5000 V rms for 1 minute per UL 1577
- CSA component acceptance notice #5A
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADUM2251
Hot-Swappable Dual I2C® Isolators, 5 kV
Other Diagrams for ADUM2251
Hot-Swappable Dual I2C® Isolators, 5 kV
ADUM2251 Pin Configuration
Functional Block Diagram for ADUM2251
ADUM5000 - Isolated DC/DC Converter
ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter
ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | - | Standard | $1.63 |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 2500 |