| Title | Content Type | File Type |
|---|---|---|
| ADM3483/ADM3485/ADM3488/ADM3490/ADM3491: 3.3V Slew Rate Limited, Half and Full Duplex, RS-485/RS-422 Transceivers Data Sheet (Rev E, 11/2011) (pdf, 449 kB) | Data Sheets | |
| AN-960: RS-485/RS-422 Circuit Implementation Guide (pdf, 245 kB) | Application Notes | |
|
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics. |
Webcasts | WEBCAST |
| Brochure: Motor and Power Control Solutions (pdf) | Overview | |
| Industrial Automation Solutions (pdf, 6110 kB) | Overview | |
| Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4 (pdf, 1496 kB) | Solutions Bulletins | |
| Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3 (pdf, 1334 kB) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| ADM3485 IBIS Model | IBIS Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.