Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ

Product Details

The EVAL-RS485FDEBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 14-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.


 

RS485FDEBZ Evaluation Board

SampleBuy

Price, packaging, availability

Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-RS485FDEBZ Status: Production Evaluation Board $30.00 Yes -
ADM1491EBRZ Status: Production 5V, Enhanced ESD, 16 Mbps, 32 nodes, -40C to +85C $2.44 Yes -
ADM3070EARZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $1.96 Yes -
ADM3070EYRZ Status: Production 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $2.15 Yes -
ADM3073EARZ Status: Production 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $1.96 Yes -
ADM3073EYRZ Status: Last Time Buy 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $2.15 Yes -
ADM3076EARZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $1.96 Yes -
ADM3076EYRZ Status: Production 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $2.15 Yes -
ADM3491AR Status: Production 3.3V, 10 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $4.27 No -
ADM3491ARZ Status: Production 3.3V, 10 Mbps, 32 nodes, -40C to +85C $3.69 Yes -
ADM3491EARZ Status: Production 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $1.71 Yes -
ADM489ABRZ Status: Production 5V, 250 kbps, 32 nodes, -40 to +85C $2.22 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close