Industrial ICs Solutions Bulletin

Volume 11, Issue 4
Explore the newest issue of the Industrial IC Solutions Bulletin. Filled with detailed product and design information specifically targeted for use in process control, instrumentation test and measurement, and motor control applications. Experience the benefits this valuable design resource has to offer.
Download PDF (pdf, 2.96 MB)| View All

DEFINING YOUR SIGNAL CHAIN ARCHITECTURE

 
ADI engineers have documented popular circuit combinations they have built and test in the lab. Benefit from their work to shorten your design time. View Ciruits from the Lab

16-Bit Fully Isolated Output Module Using the AD5422 Single Chip Voltage and Current Output DAC and the ADuM1401 Digital Isolator.

Precision Single-Supply Differential ADC Driver for Industrial-Level Signals Complete documentation and design files.

High Current Driver for the AD2S1210 Resolver-to-Digital Reference Signal Output.

High Voltage (30 V) DAC Powered from a Low Voltage (3 V) Supply Generates Tuning Signals for Antennas and Filters.

Learn how to design a USB hub, cable, or peripheral isolation circuits.

CIRCUIT DESIGN AND COMPONENT APPLICATION SUPPORT

Rarely Asked Questions (RAQ) Here are ideas and tips from the ADI experts on troubleshooting to help solve real-world design problems.
Analog Dialogue ADI's venerable technical journal series provides in depth articles on all aspects of analog, digital,and mixed-signal technology and system solutions. View Analog Dialogue

Training, Tutorials, and Seminars Here's a collection of webcasts, books, and articles on a range of data converter subjects, drawing upon ADI's extensive system and component expertise. View All Training and Seminars

ADI Cross-Reference & Obsolete Part Search This cross-reference search will assist you in finding Analog Devices products that are equivalent to other Analog Devices products or products of other manufacturers. View the Part Search

Component Evaluation AND SELECTION

500 MSPS Analog-to-Digital Converters Offer Breakthrough Performance

DDS Family Delivers Lower Power in a Small Form Factor

New Switching Controller Delivers Best-in-class Efficiency

New Digital Temp Sensors Offer Breakthrough Accuracy

Switches Guarantee Latch-Up Free Performance

Lowest Noise Zero Drift Amplifier

Low Power ADCs Drivers Help Drive 3 MSPS ADCs

USB Digital Isolator Offers 2.5 kV rms Isolation

Dual-Channel Digital Isolator with Integrated DC-to-DC Converter

First DAC with Dynamic Power Control

4 mA to 20 mA Transmitter with Integrated Power Circuitry

ISM Band Transmitters/Transceivers

Industry's First Fully Isolated CAN Transceiver

IMUs Offer Accuracy in Harsh Environments

Resolver-to-Digital Converter with Integrated Programmable Oscillator

Blackfin DSP for Motor and Power Control
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close