ANALOG DEVICES ENHANCES SIGNAL ISOLATION WITH INDUSTRY’S FIRST 5-KV RMS SIGNAL-ONLY ISOLATED CAN TRANSCEIVER RATED TO 125˚C

The highly integrated ADM3054 CAN transceiver uses ADI’s iCoupler® digital isolator technology to isolate signals while reducing component count and board space.
Analog Devices Enhances Signal Isolation with Industry’s First 5-kV rms Signal-only Isolated CAN Tra

Norwood, MA (12/14/2011) - NORWOOD, Mass.Analog Devices, Inc. (ADI), a global leader in high-performance semiconductors for signal-processing applications, has expanded its industry-leading isolated interface product portfolio with the first signal-only isolated CAN (controller area network) transceiver to provide an isolation rating to 5 kV rms with 125˚C operation. The fully certified ADM3054 offers isolated power-detect functionality in a highly integrated single surface mount package capable of operating in harsh industrial applications. By reducing PCB component count by as much as 70 percent compared to traditional discrete, optocoupler based component circuits, the new CAN transceiver greatly simplifies design while reducing board space by up to 61 percent.

For more information, visit ADM3054 to download the data sheet or order samples.

For additional support, connect with engineers and ADI product experts on EngineerZone™, an online technical support community.

For more information on ADI’s isolated transceiver products, visit: Isolated transceiver products

More About the ADM3054 CAN Transceiver

The ADM3054 is a 5 kV rms signal-isolated CAN physical layer transceiver that fully complies with the ISO 11898 CAN standard. The new CAN transceiver leverages Analog Devices’ highly regarded iCoupler® digital isolator technology and combines a 3-channel digital isolator with a CAN transceiver in a 10 mm x 10 mm single-surface-mount, 16-lead, wide-body SOIC (small-outline IC) package.

The ADM3054 complements ADI’s previously released isolated CAN products, the ADM3052 and ADM3053, which provide power isolation in addition to signal isolation. The ADM3054 is targeted at applications where an isolated power rail already exists or an additional overwind from an existing isolation transformer can be used. The device’s logic is powered with a single 3.3-V or 5-V supply on VDD1 while the bus side uses a single 5-V supply on VDD2 only. Loss of power on the bus side (VDD2) can be detected by the mico-controller using the integrated VDD2SENSE signal. The transceiver has integrated +/-36V fault protection on the bus pins, CANH and CANL, to guard against shorts to power/ground in 12- V and 24-V systems. The device also has current-limiting and thermal-shutdown features that protect against output short circuits and situations where the bus might be shorted to ground or power terminals.

The ADM3054 creates an isolated interface between the CAN protocol controller and the physical layer bus. It is capable of running at data rates of up to 1 Mbps and is fully specified over the industrial temperature range of −40˚C to +125˚C.

Key Features of the ADM3054 CAN Transceiver

  • Integrates ADI’s iCoupler digital isolator technology
  • Provides an isolation rating to 5 kV rms per UL1577
  • Detects presence of VDD2 isolated power
  • Fully certified with 125˚C operation
  • High-speed data rates of up to 1 Mbps
  • Complies with ISO 11898 standard

Pricing, Availability and Complementary Components

Product Sample Availability Full Production Price Each Per 1,000 Packaging
ADM3054 Now Now $2.10 10mm x 10mm16-lead,SOIC-W

Analog Devices’ ADM3054 CAN transceiver is well suited to operate with other ADI components, including the ADM2587E isolated RS-485 transceiver, ADM3251E isolated RS-232 line driver/receiver, ADuM4160 Isolated USB Transceiver and ADI’s BF506F Blackfin processorwith CAN controller.For more details visit ADI’s isolated transceiver products

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.

Follow ADI on Subscribe to Analog Dialogue, ADI’s monthly technical journal.

iCoupler and Blackfin are registered trademarks of Analog Devices, Inc.

Editor's Contact Information:

Howard Wisniowski
781-937-1517

howard.wisniowski@analog.com

Send Feedback X
content here.
content here.

Send Feedback

Close