Add to Signal Chain Designer

ADUM3190:  2.5kV rms Isolated Error Amplifier

Product Details

Product Status:Recommended for New Designs

The ADuM3190 is an isolated error amplifier based on Analog Devices, Inc. iCoupler® technology. The ADuM3190 is ideal for linear feedback power supplies with primary side controllers enabling improvements in transient response, power density and stability as compared to commonly used optocoupler and shunt regulator solutions.

Unlike optocoupler-based solutions, which have an uncertain current-transfer-ratio over lifetime and at high temperatures, the ADuM3190 transfer function does not change over lifetime and is stable over a wide temperature range of -40°C to 125°C.

Included is a wide band operational amplifier which can be used to set up a variety of commonly used power supply loop compensation techniques. The ADuM3190 is fast enough to allow a feedback loop to react to fast transient conditions and over current conditions. Also, included is a high accuracy 1.225V reference to compare with the supply output set point.

The ADuM3190 is packaged in a small QSOP-16 package for 2.5kVrms.

APPLICATIONS
  • Linear Power Supplies
  • Inverters
  • UPS
  • DOSA Compatible Modules
  • Voltage Monitor

FEATURES and BENEFITS

  • Stable Over Time and Temperature
    -- 0.5% initial accuracy
    -- 1% accuracy over the full temp range
  • For Type II or Type III compensation networks
  • Reference voltage 1.225V
  • Compatible with DOSA
  • Low power operation:
    <7 mA total
  • Wide Supply Voltage Range
    -- VDD1 – 3V to 20V
    -- VDD2 - 3V to 20V
  • Bandwidth – 400kHz
  • Isolation Voltage
    -- 2.5kV rms
    -- 5kV rms see ADuM4190
  • Wide temperature range:
    -- -40°C to 125°C ambient operation
    -- 150°C maximum junction temperature

Functional Block Diagram for ADuM3190

Documentation

Title Content Type File Type
ADuM3190: High Stability Isolated Error Amplifier Data Sheet (Rev 0, 02/2013) (pdf, 765 kB) Data Sheets PDF
CN0342: Flyback Power Supply Using a High Stability Isolated Error Amplifier  (pdf, 295 kB) Circuit Note PDF
Replacing Optocouplers and Shunt Regulators with ADuM3190
This video discusses how the ADuM3190 isolated error amplifier can replace optocouplers and shunt regulators with in isolated power supplies.
Videos HTML
ADuM3190 (Isolated Error Amp) & ADP1051 (Digital Controller)
This video features the isolated error amplifier ADuM3190 board and the demo board of the ADP1051 digital isolated DC to DC converter board.
Videos HTML
UG-534: iCoupler ADuM3190 Isolated Error Amplifier Evaluation Board  (pdf, 611 kB) User Guides PDF
Analog Devices Achieves Major Milestone by Shipping 1 Billionth Channel of iCoupler Digital Isolation (19 Sep 2013) Press Releases HTML
Isolated Error Amplifiers Outperform Optocouplers and Shunt Regulators in Power Supply Applications (26 Feb 2013) Press Releases HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADUM3190 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADUM3190ARQZ Status: Production 16 ld QSOP 16 Ind Tube, 98 $1.20 $1.04 Y  Material Info Notify Me Purchase Sample
ADUM3190ARQZ-RL7 Status: Production 16 ld QSOP 16 Ind Reel, 1000 - $1.04 Y  Material Info Notify Me Purchase
ADUM3190BRQZ Status: Production 16 ld QSOP 16 Ind Tube, 98 $1.29 $1.12 Y  Material Info Notify Me Purchase Sample
ADUM3190BRQZ-RL7 Status: Production 16 ld QSOP 16 Ind Reel, 1000 - $1.12 Y  Material Info Notify Me Purchase
ADUM3190SRQZ Status: Production 16 ld QSOP 16 Ind Tube, 98 $1.32 $1.14 Y  Material Info Notify Me Purchase Sample
ADUM3190SRQZ-RL7 Status: Production 16 ld QSOP 16 Ind Reel, 1000 - $1.14 Y  Material Info Notify Me Purchase
ADUM3190TRQZ Status: Production 16 ld QSOP 16 Ind Tube, 98 $1.42 $1.23 Y  Material Info Notify Me Purchase Sample
ADUM3190TRQZ-RL7 Status: Production 16 ld QSOP 16 Ind Reel, 1000 - $1.23 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADUM3190 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUM3190EBZ Status: Production Evaluation Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close