![]() USB Isolation Reference CircuitsADI engineers have built, tested, and verified Circuits from the Lab™ reference circuits to address today's common design challenges, such as how to easily implement USB isolation in a system. Detailed circuit documentation is available which describes the circuit's function and benefit, and includes evaluation and test data. View the complete collection of Reference Circuits. |
D+/D- Bidirectional Isolation USB 2.0 Compliance Reinforced Isolation, up to 5kV rms isolation rating |
![]() |

Read more, download design files, and evaluate circuit CN0158.

Read more, download design files, and evaluate circuit CN0159.

Read more, download design files, and evaluate© 1995 - Analog Devices, Inc. All Rights Reserved

D+/D- Bidirectional Isolation