Isolated Transceiver Portfolio from Analog Devices

Learn about a wide range of highly-integrated, superior-performing, isolated transceivers, use parametric search, and watch training videos.

These integrated isolated transceivers utilizing ADI’s award winning iCoupler digital isolation technology offer a variety of solutions, some including integrated isolated power, to enable designers to isolate communications in design without the cost, size, power, and reliability constraints found with traditional isolation products.

Bookmark this page for your complete isolated transceiver resource.

Recently Released Products:
ezLINX™: iCoupler® Isolated Interface Development Environment
ADM3252E: Isolated, Dual Channel RS-232 Line Driver/Receiver
ADM3054: Industry's First 5 kV rms Signal-only Isolated CAN Transceiver Rated to 125°C
ADM2682E: 16 Mbps RS-485 with 5kV rms signal and power isolation
ADM3053: Signal and power-isolated CAN transceiver with integrated isolated DC-DC converter

The ADI iCoupler Isolated Transceiver Advantage

Performance
  • Smallest size or lowest power isolated transceiver solutions
Reduced Size and Cost Through Integration
  • Isolated data channels through transceivers
  • With or without integrated isolated power
Power Consumption
  • Operates at levels up to 90% lower than discrete optocoupler based solutions
Ease of Use
  • Reduced system design time and complexity through functional integration
Reliability
  • Greater than 50 years lifetime 100% production tested
  • Greater than 500 million channels of isolation shipped
  • Fully certified:


Fully Certified

Selection Tables, Samples
& Evaluation Boards

ezLINX™ (1)
iCoupler® Isolated Interface Development Environment

CAN Transceivers (3)
Integrated Signal and Power Isolation

RS-485 Transceivers (13)
Integrated Signal and Signal / Power
Isolation

USB Transceivers (2)
Integrated Signal Isolation

RS-232 Transceivers (2)
Integrated Signal and Power Isolation

I2C Transceivers (4)
Integrated Signal Isolation

LVDS Drivers / Receivers (9)
Isolated with 150 Mbps Digital Isolator

Watch this new video on ADI's isolated transceiver portfolio advantage

Isolated Transceivers

Solving Isolation Challenges

Webcast:  Solving Isolation Challenges

Send Feedback X
content here.
content here.

Send Feedback

Close