ICOUPLER DIGITAL ISOLATOR EVALUATION BOARDS AND USER GUIDES
EVAL-ADUM4070: Eval board for the ADuM4070, 5kV rms Isolated Switching Regulator with Integrated Feedback
EVAL-ADUM3070: Evaluation board for the ADuM3070 Isolated Switch Regulator With Integrated Feedback
EVAL-ADUM3221A: Evaluation board for the ADuM3220 and ADuM3221 Isolated 4A Dual-Channel Gate Drivers
EVAL-ADUM3223A: Evaluation board for the ADUM3223 3kV rms Isolated Half-Bridge Gate Driver, 4A Output
EVAL-ADUM3471: Evaluation Board for the ADUM3470/ADUM3471/ADUM3472/ADUM3473/ADUM3474 PWM Controller and Transformer Drivers with Quad-Channel Digital Isolator
EVAL-ADUM4160: Evaluation board for the ADuM3160 and ADuM4160 USB Isolators
EVAL-ADUM4223A: Evaluation board for the ADUM4223 5kV rms Isolated Half-Bridge Gate Driver, 4A Output
EVAL-ADUMQS: Evaluation Board for iCoupler® Isolation Products in the 16-lead, wide-body SOIC and QSOP packages
ezLINX (TM): The ezLINX iCoupler Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards.