|
Featured Product: ADuM540xW - Automotive Qualified Quad-Digital Isolators with isoPower®
Expanding our automotive portfolio, the ADuM5401, ADuM5402 and ADuM5403 established isoPower devices have undergone additional testing to achieve AEC-Q100 automotive qualification. The ADuM540xW incorporate isoPower, an integrated , isolated dc-to-dc converter technology, which provides up to 500mW of regulated, isolated power at 5V output. In a HEV application, this integration allows for power to be transferred across an isolation barrier ensuring monitoring of the battery without drawing from the battery's power. In addition to offering integrated, isolated power, the ADuM540x automotive qualified devices reduce board space by up to 70%, reduce power consumption by up to 50% and can cut costs up to 50% when compared to other solutions, such as optocouplers.
For more information on the ADuM540x automotive qualified devices, please see:
|
|
Automotive Grade Digital Isolators
The ADuM120x, ADuM130x and ADuM140x families of iCoupler devices have recently achieved AEC-Q100 automotive qualification. These established families of iCoupler digital isolators are now qualified for under-the-hood operation up to 125°C. Available in 8- and 16-lead SOIC packaging with data rates up to 25 Mbps, 3.0 to 5.5V level translation and low power consumption, the ADuM120x, ADuM130x, and ADuM140x products can be used in hybrid vehicle applications such as battery monitoring, gate drive for hybrid electric motor, dc-to-ac inverters, and electronic power steering. These automotive qualified products can also be employed in all vehicle types when being used as an interface for sensor clusters.
For more information on the ADuM120x, ADuM130x, and ADuM140x families, please see:
|
|
|
Automotive Enhancements
In order to earn AEC-Q100 qualification for automotive applications our established iCoupler families have been tested in a manner which guarantee operations up to 125°C. Multiple performance grades are available as the below chart demonstrates.
| ADUM120xW |
1 |
10 |
25 |
| ADUM130xW |
1 |
10 |
-- |
| ADUM140xW |
1 |
10 |
-- |
The ADuM120x, ADuM130x and ADuM140x have 3.0 to 5.5V voltage level translation. They also meet UL, CSA, and VDE approvals with specifications at:
- Max. Working Voltage - 400V rms
- Isolation Rating (1 minute) - 2.5 kV rms
Continuing to build on our iCoupler portfolio, the release of the automotive grade ADuM120x, ADuM130x and ADuM140x families shows the advantages that iCoupler technology provides over optocoupler solutions. The figure below compares the ADuM140xWTRWZ iCoupler product versus a typical optocoupler solution.
|

|
iCoupler® Digital Isolation
For more information on:
The Real Facts about iCoupler® Product Quality and Reliability (pdf)
iCoupler® Interactive Selection Table
iCoupler® Product Selection Guide
Automotive Grade Digital Isolators Product Selection Guide
Order Samples
iCoupler® Technology
Application Notes
IBIS Models
Technical Articles
Application Tools
Safety Standards Compliance
FAQ
Analog Devices' Digital Isolation Updates Quarterly Emails
Featured Application Notes:
AN-793 - ESD/Latch-Up Considerations
with iCoupler® Isolation Products (pdf)
Featured Presentations/Videos:
The Real Facts about iCoupler® Product Quality and Reliability (pdf)
Featured Articles:
Power Supply on Chip presentation (pdf)
Featured Press Releases:
Analog Devices Introduces the Industry's Smallest Four-Channel Digital Isolators, July 15, 2009
Analog Devices Introduces Four-Channel, Single-Package Solution For Data And Power Isolation, May 20, 2008
Analog Devices Introduces Industry's First Digital Isolators Qualified For Automotive Systems, May 19, 2008
Analog Devices Introduces Industry's First Isolated Gate Drivers With Integrated Isolated Power, March 19, 2008
Analog Devices Introduces Industry's First Bidirectional I2C Isolators, June 12, 2006
Analog Devices Introduces Industry's First Single- Package Solution For Data And Power Isolation, March 20, 2006
|
 |
back to top |
|