ADuM521x/ADuM621x Evaluation Board

Product Details

The EVAL-ADuM5211EBZ supports the ADuM5210/ ADuM5211/ADuM5212 and ADuM6210/ADuM6211/ ADuM6212 150 mW isolated power modules. It provides a JEDEC standard SSOP20 pad layout as well as support for setting the desired output voltage, setting enable control and providing multiple positions for on-board loads and bypass capacitors.

isoPower devices employ high frequency high power switching circuits to enable power transfer across chip scale, air core transformers. The evaluation board includes EMI mitigation recommendations from the AN-0971 Application Note. With the included techniques, this PCB and power module is capable of meeting the requirements of CISPER22 Class A or Class B depending on the voltage and load range.

Complete specifications for the ADuM5210/ADuM5211/ ADuM5212 and ADuM6210/ADuM6211/ADuM6212 are provided in the ADuM5210/ADuM5211/ADuM5212 and ADuM6210/ADuM6211/ADuM6212 data sheets, available from Analog Devices, Inc., and should be consulted in conjunc¬tion with this user guide when using the evaluation board.

 

ADUM5211 Evaluation Board

SampleBuy

Price, packaging, availability

ADuM521x/ADuM621x Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUM5211EBZ Status: Production Evaluation Board $69.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close