Add to Signal Chain Designer

ADUM4223:  5 KV rms Isolated Precision Half-Bridge Driver, 4 A Output

Product Details

Product Status:Recommended for New Designs

The ADuM3223/ADuM4223 are 4 A isolated, half-bridge gate drivers that employ the Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. The ADuM3223 provides 3000 V rms isolation in the narrow body, 16-lead SOIC package, while the ADuM4223 provides 5000 V rms isolation in the wide body, 16-lead SOIC package. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to the alternatives, such as the combination of pulse transformers and gate drivers.

The ADuM3223/ADuM4223 isolators each provide two independent isolated channels. They operate with an input supply ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems. In comparison to gate drivers employing high voltage level translation methodologies, the ADuM3223/ADuM4223 offer the benefit of true, galvanic isolation between the input and each output. Each output may be continuously operated up to 565 VPEAK relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high-side and low-side may be as high as 700 VPEAK.

As a result, the ADuM3223/ADuM4223 provide reliable control over the switching characteristics of IGBT/MOSFET configurations over a wide range of positive or negative switching voltages.

APPLICATIONS

  • Switching power supplies
  • Isolated IGBT/MOSFET gate drives
  • Industrial inverters

FEATURES and BENEFITS

  • 4 A peak output current
  • Working voltage
    -- High-side or low-side relative to input:
    565 VDC PEAK
    -- High-side/low-side differential: 700 VDC PEAK
  • High frequency operation:
    1 MHz maximum
  • 3.3 V to 5 V CMOS input logic
  • 4.5 V to 18 V output drive
  • UVLO at 2.5 V VDD1
    -- ADuM3223A/ADuM4223A UVLO at 4.1 V VDD2
    -- ADuM3223B/ADuM4223B UVLO at 7.0 V VDD2
    -- ADuM3223C/ADuM4223C UVLO at 11.0 V VDD2
  • Precise timing characteristics
    -- 49 ns maximum isolator and driver propagation delay
    -- 5 ns maximum channel-to-channel matching
  • See data sheet for additional features

Functional Block Diagram for ADuM4223

Documentation

Title Content Type File Type
ADuM3223/ADuM4223: Isolated Precision Half-Bridge Driver, 4 A Output Data Sheet (Rev B, 05/2013) (pdf, 415 kB) Data Sheets PDF
ADuM3223 / 4223 Isolated 1/2 Gate Drivers with iCoupler Technology
Learn how the ADuM3223 and ADuM4223 isolated gate drivers based on iCoupler® digital isolator technology can simplify the design of a robust half-bridge MOSFET driver versus optocoupler and other discrete solutions.
Videos HTML
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-368: Evaluation Board for the ADuM3223/ADuM4223 iCoupler, 4 A, Isolated Precision Half-Bridge Drivers  (PDF, 497 kB) User Guides PDF
MS-2318: Design Fundamentals of Implementing an Isolated Half-Bridge Gate Driver  (pdf, 151 kB) Technical Articles PDF
Isolated Half-bridge Gate Drivers with Analog Devices’ iCoupler® Digital Isolator Technology Deliver Industry-best Speed and Reliability (08 May 2012) Press Releases HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADUM4223 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADUM4223ARWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $2.57 $2.03 Y  Material Info Notify Me Purchase Sample
ADUM4223ARWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $2.03 Y  Material Info Notify Me Purchase
ADUM4223BRWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $2.57 $2.03 Y  Material Info Notify Me Purchase Sample
ADUM4223BRWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $2.03 Y  Material Info Notify Me Purchase
ADUM4223CRWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $2.57 $2.03 Y  Material Info Notify Me Purchase Sample
ADUM4223CRWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $2.03 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADuM3223/ADuM4223 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUM3223AEBZ Status: Production Evaluation Board $40.00 Yes -
EVAL-ADUM4223AEBZ Status: Production Evaluation Board $40.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close