Add to Signal Chain Designer

ADUM3210:  Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

Product Details

The ADuM321x are dual-channel, digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to alternatives such as optocoupler devices.

By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one- sixth the power of optocouplers at comparable signal data rates.

The two channels of the ADuM321x are independent isolation channels and are available in two channel configurations with two different data rates up to 10 Mbps (see the Ordering Guide). They operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. The ADuM321x isolators have a default output low characteristic in comparison to the ADuM3200/ ADuM3201 models that have a default output high characteristic. The ADuM321x are also available in 125°C temperature grade.

In comparison to the ADuM120x isolator, the ADuM321x isolators contain various circuit and layout changes providing increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM120x or ADuM321x products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.

Applications

  • Size-critical multichannel isolation
  • SPI interface/data converter isolation
  • RS-232/RS-422/RS-485 transceiver isolation
  • Digital field bus isolation
  • Gate drive interface

FEATURES and BENEFITS

  • Automotive versions qualifiedper AEC-Q100
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • High temperature operation: 125°C
  • Default low output
  • Narrow body, RoHS-compliant, 8-lead SOIC
  • Low power operation - see data sheet
  • 3 V/5 V level translation
  • High data rate: dc to 10 Mbps (NRZ)
  • See data sheet for additional information

ADUM3210 Functional Block Diagram

Documentation

Title Content Type File Type
ADuM3210/ADuM3211: Dual-Channel Digital Isolators, Enhanced System-Level ESD Reliability Data Sheet (Rev G, 11/2012) (pdf, 634 kB) Data Sheets PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Application Notes PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Application Notes PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Application Notes PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Application Notes PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Application Notes PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Application Notes PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Application Notes PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Technical Articles PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Technical Articles PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Technical Articles PDF
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Technical Articles PDF
iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers  (pdf, 1306 kB)
By Baoxing Chen
Technical Articles PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Overview PDF
iCoupler Digital Isolators Qualified for Automotive Applications Overview HTML
isoPower® - Isolated dc-to-dc Power in the smallest Package Overview HTML
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
What are the different types of iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What are the benefits of iCoupler technology? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What types of technologies have been used to provide isolation? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
What are common applications that use isolation? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADuM3210 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADUM3210 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADUM3210ARZ Status: Production SOIC 150 MIL 8 Ind Tube, 98 $1.19 $0.98 Y  Material Info PCN Purchase Sample
ADUM3210ARZ-RL7 Status: Production SOIC 150 MIL 8 Ind Reel, 1000 - $0.98 Y  Material Info PCN Purchase
ADUM3210BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.55 $1.28 Y  Material Info PCN Purchase Sample
ADUM3210BRZ-RL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.28 Y  Material Info PCN Purchase
ADUM3210TRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.66 $1.28 Y  Material Info PCN Purchase Sample
ADUM3210TRZ-RL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.28 Y  Material Info PCN Purchase
ADUM3210WARZ Status: Production SOIC 150 MIL 8 Auto Tube, 98 - - Y  Material Info PCN Purchase Sample
ADUM3210WARZ-RL7 Status: Production SOIC 150 MIL 8 Auto Reel, 1000 - - Y  Material Info PCN Purchase
ADUM3210WBRZ Status: Production SOIC 150 MIL 8 Auto Tube, 98 - - Y  Material Info PCN Purchase Sample
ADUM3210WBRZ-RL7 Status: Production SOIC 150 MIL 8 Auto Reel, 1000 - - Y  Material Info PCN Purchase
ADUM3210WCRZ Status: Production SOIC 150 MIL 8 Auto Tube, 98 - - Y  Material Info PCN Purchase Sample
ADUM3210WCRZ-RL7 Status: Production SOIC 150 MIL 8 Auto Reel, 1000 - - Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close