ADM3053 Evlauation Board

Product Details

The EVAL-ADM3053EBZ allows easy evaluation of the ADM3053 signal and power isolated CAN transceivers. The evaluation board allows all of the input and output functions to be exercised without the need for external components.The device employs Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator, a CAN transceiver, and an Analog Devices, Inc., isoPower® dc-to-dc converter into a single SOIC surface-mount package. An on-chip oscillator outputs a pair of square waveforms that drive an internal transformer to provide isolated power. The device is powered by a single 5 V supply, realizing a fully isolated CAN solution.


SampleBuy

Price, packaging, availability

ADM3053 Evlauation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADM3053EBZ Status: Production Evaluation Board $75.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close