<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>New Products | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description />
    <pubDate>Wed, 30 Jan 2013 14:19:54 GMT</pubDate>
    <dc:date>2013-01-30T14:19:54Z</dc:date>
    <item>
      <title>ADAU7002, Stereo PDM to I&lt;sup&gt;2&lt;/sup&gt;S or TDM Conversion IC</title>
      <link>http://www.analog.com/en/audiovideo-products/sample-rate-converters/adau7002/products/product.html</link>
      <description>The ADAU7002 converts a stereo PDM bit stream into a PCM output. The source for the PDM data can be two microphones or other PDM sources. The PCM audio data is output on a serial audio interface port in either I2S or TDM format.&lt;/p&gt;
&lt;p&gt;The ADAU7002 is specified over the commercial temperature range (−40°C to +85°C). It is available in a halide-free, 8-ball, 1.56 mm × 0.76 mm, wafer level chip scal</description>
      <category>Audio/Video Products</category>
      <category>Sample Rate Converters</category>
      <pubDate>Wed, 30 Jan 2013 14:19:54 GMT</pubDate>
      <guid>http://www.analog.com/en/audiovideo-products/sample-rate-converters/adau7002/products/product.html</guid>
      <dc:date>2013-01-30T14:19:54Z</dc:date>
    </item>
    <item>
      <title>ADP1190, Integrated 500&lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A Load Switch with Quad Signal Switch</title>
      <link>http://www.analog.com/en/power-management/hot-swap/adp1190/products/product.html</link>
      <description>The ADP1190 is an integrated high-side load switch with 4
signal switches designed for operation from 1.4 V to 3.6 V. This
load switch provides power domain isolation for extended power
battery life. The load switch is a low on-resistance P-channel
MOSFET that supports up to 500 mA of continuous load current
and minimizes power loss. Integrated with the load switch are 4
normally open two Ohm SPST</description>
      <category>Power Management</category>
      <category>Hot-Swap</category>
      <pubDate>Fri, 08 Mar 2013 15:35:42 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/hot-swap/adp1190/products/product.html</guid>
      <dc:date>2013-03-08T15:35:42Z</dc:date>
    </item>
    <item>
      <title>ADA4661-2, 18 V, Precision, 725 &lt;span style="text-transform: lowercase"&gt;μ&lt;/span&gt;A, 4 MH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt; CMOS RRIO Operational Amplifier</title>
      <link>http://www.analog.com/en/precision-op-amps/precision-rail-to-rail-amplifiers/ada4661-2/products/product.html</link>
      <description>The ADA4661-2 is a dual, low power, precision, rail-to-rail
input/output amplifier optimized for 4 MHz, low power and
wide operating supply voltage range applications.&lt;/p&gt;
&lt;p&gt;The ADA4661-2 performance is guaranteed at 3.0 V, 10 V, and
18 V power supply voltages. It is an excellent selection for
applications using single ended supplies of 3.3V, 5V, 10V, 12V
and 15V and dual supplies of ±2.5V, ±3.3V</description>
      <category>Precision Op Amps (&lt; 50 MHz)</category>
      <category>Precision Rail-to-Rail Amplifiers</category>
      <pubDate>Tue, 12 Feb 2013 14:17:25 GMT</pubDate>
      <guid>http://www.analog.com/en/precision-op-amps/precision-rail-to-rail-amplifiers/ada4661-2/products/product.html</guid>
      <dc:date>2013-02-12T14:17:25Z</dc:date>
    </item>
    <item>
      <title>ADP1046A, Digital Controller for Isolated Power Supply Applications</title>
      <link>http://www.analog.com/en/power-management/digital-power-management/adp1046a/products/product.html</link>
      <description>The ADP1046A is a flexible, digital secondary side controller designed for ac-to-dc and isolated dc-to-dc secondary side
applications. The ADP1046A is pin-compatible with the
ADP1043A and offers several enhancements and new features,
including voltage feedforward and improved loop response to maximize efficiency.&lt;/p&gt;
&lt;p&gt;The ADP1046A is optimized for minimal component count,
maximum flexibility, an</description>
      <category>Power Management</category>
      <category>Digital Power Management</category>
      <pubDate>Mon, 25 Feb 2013 15:12:27 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/digital-power-management/adp1046a/products/product.html</guid>
      <dc:date>2013-02-25T15:12:27Z</dc:date>
    </item>
    <item>
      <title>AD9508, 1.65 GH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt; Clock Fan Out Buffer with Output Dividers and Delay Adjust</title>
      <link>http://www.analog.com/en/clock-and-timing/clock-generation-and-distribution/ad9508/products/product.html</link>
      <description>The AD9508 provides clock fanout capability in a design that emphasizes low jitter to maximize system performance. This device benefits applications like clocking data converters with demanding phase noise and low jitter requirements. &lt;/p&gt;
&lt;p&gt;There are four independent differential clock outputs, each with types of logic levels available. Available logic types include LVDS (1.65 GHz), HSTL (1.65 G</description>
      <category>Clock and Timing</category>
      <category>Clock Generation and Distribution</category>
      <pubDate>Thu, 31 Jan 2013 05:00:00 GMT</pubDate>
      <guid>http://www.analog.com/en/clock-and-timing/clock-generation-and-distribution/ad9508/products/product.html</guid>
      <dc:date>2013-01-31T05:00:00Z</dc:date>
    </item>
    <item>
      <title>ADL5610, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; to 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF Gain Block</title>
      <link>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5610/products/product.html</link>
      <description>The ADL5610 is a single ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5610 provides a low noise figure of 2 dB with a very high OIP3 of over 38 dBm simultaneously, which delivers a high dynamic range. 

&lt;p&gt;The ADL5610 provides a gain of 18 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is off</description>
      <category>Specialty Amplifiers</category>
      <category>RF/IF Amplifiers</category>
      <pubDate>Fri, 08 Mar 2013 08:58:14 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5610/products/product.html</guid>
      <dc:date>2013-03-08T08:58:14Z</dc:date>
    </item>
    <item>
      <title>ADP2380, 20 V, 4 A synchronous Step-Down Regulator with Low-Side Driver</title>
      <link>http://www.analog.com/en/power-management/switching-regulators-integrated-fet-switches/adp2380/products/product.html</link>
      <description>The ADP2380 is a current mode control, synchronous, step-down, dc-to-dc regulator. It integrates a 44 mΩ high-side power MOSFET and a low-side driver to provide a high efficiency solution. The ADP2380 runs from an input voltage of 4.5 V to 20 V and can deliver 4 A of output current. The output voltage can be adjusted to 0.6 V to 90% of the input voltage. The switching frequency of the ADP2380 can</description>
      <category>Power Management</category>
      <category>Switching Regulators</category>
      <pubDate>Mon, 07 Jan 2013 18:37:30 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/switching-regulators-integrated-fet-switches/adp2380/products/product.html</guid>
      <dc:date>2013-01-07T18:37:30Z</dc:date>
    </item>
    <item>
      <title>ADL5303, 160 &lt;span style="text-transform: lowercase"&gt;d&lt;/span&gt;B Range 100 &lt;span style="text-transform: lowercase"&gt;p&lt;/span&gt;A to 10 &lt;span style="text-transform: lowercase"&gt;m&lt;/span&gt;A Low Cost Logarithmic Converter</title>
      <link>http://www.analog.com/en/fiberoptic/loglimiting-amplifiers/adl5303/products/product.html</link>
      <description>The ADL5303 is a monolithic logarithmic detector optimized for the measurement of low frequency signal power in fiber
optic systems and offers a large dynamic range in a versatile and
easily used form. Wide measurement range and accuracy are achieved using proprietary design and precise laser trimming.
The ADL5303 requires only a single positive supply, V&lt;sub&gt;PS&lt;/sub&gt;, of 5 V. When using low suppl</description>
      <category>Fiber/Optic</category>
      <category>Log/Limiting Amplifiers</category>
      <pubDate>Mon, 28 Jan 2013 06:40:18 GMT</pubDate>
      <guid>http://www.analog.com/en/fiberoptic/loglimiting-amplifiers/adl5303/products/product.html</guid>
      <dc:date>2013-01-28T06:40:18Z</dc:date>
    </item>
    <item>
      <title>ADL5545, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; to 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF Gain Block</title>
      <link>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5545/products/product.html</link>
      <description>The ADL5545 is a single-ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5545 provides over 36 dBm of OIP3 using only 56 mA from a 5 V supply.

&lt;p&gt;The ADL5545 provides a gain of 24 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is offered in the industry-standard SOT-89 package and is internally</description>
      <category>Specialty Amplifiers</category>
      <category>RF/IF Amplifiers</category>
      <pubDate>Fri, 08 Mar 2013 07:51:00 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5545/products/product.html</guid>
      <dc:date>2013-03-08T07:51:00Z</dc:date>
    </item>
    <item>
      <title>ADIS16229, Digital MEMs Vibration Sensor with Embedded RF Transceiver</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adis16229/products/product.html</link>
      <description>The &lt;a href="http://www.analog.com/ADIS16000"&gt;ADIS16000&lt;/a&gt; and ADIS16229 enable creation of a simple wireless vibration-sensing network for a wide variety of industrial equipment applications. . The ADIS16000 provides the gateway function, which manages the network, while the ADIS16229 provides the remote sensing function.&lt;/p&gt;
&lt;p&gt;The ADIS16000 SPI interface provides simple connectivity with most</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Thu, 23 May 2013 15:40:41 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adis16229/products/product.html</guid>
      <dc:date>2013-05-23T15:40:41Z</dc:date>
    </item>
    <item>
      <title>ADD5211, Four-String, White LED Driver for LCD Backlight Applications</title>
      <link>http://www.analog.com/en/power-management/display-and-lighting/add5211/products/product.html</link>
      <description>The ADD5211 is a 4 channel, white LED driver for backlight applications based on high efficiency, current mode, step-up converter technology. The boost controller drives an external MOSFET switch for step-up regulation from an input voltage of 4.5 V to 40 V and a pin adjustable operating frequency between 200 kHz and 1.2 MHz. An adjustable UVLO function is implemented to reduce input current durin</description>
      <category>Power Management</category>
      <category>Display and Lighting</category>
      <pubDate>Thu, 21 Feb 2013 16:52:14 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/display-and-lighting/add5211/products/product.html</guid>
      <dc:date>2013-02-21T16:52:14Z</dc:date>
    </item>
    <item>
      <title>ADP1051, Digital Power Supply Controller</title>
      <link>http://www.analog.com/en/power-management/digital-power-management/adp1051/products/product.html</link>
      <description>The ADP1051 is an advanced digital controller with PMBus&lt;sup&gt;&lt;span class="smallerfont"&gt;TM&lt;/span&gt;&lt;/sup&gt; interface targeting high density, high efficiency DCDC power conversion.  The secondary side controller implements voltage mode control with high speed input line feed-forward for enhanced transient and improved noise performance. The ADP1051 has 6 programmable PWM outputs capable of controlling</description>
      <category>Power Management</category>
      <category>Digital Power Management</category>
      <pubDate>Fri, 22 Feb 2013 15:22:54 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/digital-power-management/adp1051/products/product.html</guid>
      <dc:date>2013-02-22T15:22:54Z</dc:date>
    </item>
    <item>
      <title>ADN4612, 11.3 G&lt;span style="text-transform: lowercase"&gt;bps&lt;/span&gt; 12 × 12 Digital Crosspoint Switch</title>
      <link>http://www.analog.com/en/switchesmultiplexers/digital-crosspoint-switches/adn4612/products/product.html</link>
      <description>The ADN4612 is a 12 × 12 asynchronous, protocol agnostic, digital crosspoint switch with 12 differential PECL-/CML-compatible inputs and 12 differential CML outputs.&lt;/p&gt;
&lt;p&gt;The ADN4612 is optimized for nonreturn-to-zero (NRZ) signaling with data rates of up to 11.3 Gbps per port. Each port offers programmable input equalization, loss-of-signal detection, programmable output swing, and output preem</description>
      <category>Switches/Multiplexers</category>
      <category>Digital Crosspoint Switches</category>
      <pubDate>Mon, 04 Feb 2013 05:00:00 GMT</pubDate>
      <guid>http://www.analog.com/en/switchesmultiplexers/digital-crosspoint-switches/adn4612/products/product.html</guid>
      <dc:date>2013-02-04T05:00:00Z</dc:date>
    </item>
    <item>
      <title>ADF4108S, Aerospace PLL Frequency Synthesizer</title>
      <link>http://www.analog.com/en/other-products/militaryaerospace/adf4108s/products/product.html</link>
      <description>&lt;p&gt;The ADF4108 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise digital PFD (phase frequency detector), a precision charge pump, a programmable reference divider, programmable A and B counters, and a dual-modulus prescaler (P/P + 1). The A (6-bit) and B (13-bit) coun</description>
      <category>Other Products</category>
      <category>Military/Aerospace</category>
      <pubDate>Wed, 15 May 2013 14:28:59 GMT</pubDate>
      <guid>http://www.analog.com/en/other-products/militaryaerospace/adf4108s/products/product.html</guid>
      <dc:date>2013-05-15T14:28:59Z</dc:date>
    </item>
    <item>
      <title>ADUM4472, Isolated Switch Regulator with Quad-Channel Isolators  (2/2 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum4472/products/product.html</link>
      <description>The  &lt;a href="http://www.analog.com/ADuM4470"&gt;ADuM4470&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4471"&gt;ADuM4471&lt;/a&gt;/ADuM4472/&lt;a href="http://www.analog.com/ADuM4473"&gt;ADuM4473&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4474"&gt;ADuM4474&lt;/a&gt; are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Fri, 11 Jan 2013 13:54:14 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum4472/products/product.html</guid>
      <dc:date>2013-01-11T13:54:14Z</dc:date>
    </item>
    <item>
      <title>AD5338R, Dual 10-Bit &lt;em&gt;&lt;span style="text-transform: lowercase"&gt;nano&lt;/span&gt;&lt;/em&gt;DAC® with 2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C Reference, I&lt;sup&gt;2&lt;/sup&gt;C Interface</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5338r/products/product.html</link>
      <description>The AD5338R, a member of the &lt;em&gt;nano&lt;/em&gt;DAC® family is a low power, dual, 10-bit buffered voltage output DAC. The device includes a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FS</description>
      <category>D/A Converters</category>
      <category>Precision &amp; General Purpose D/A Converters</category>
      <pubDate>Fri, 08 Feb 2013 15:20:00 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5338r/products/product.html</guid>
      <dc:date>2013-02-08T15:20:00Z</dc:date>
    </item>
    <item>
      <title>AD9102, Low Power, 14 Bit, 180MSPS, Digital to Analog Converter and Waveform Generator</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9102/products/product.html</link>
      <description>The AD9102 TxDAC® and Waveform Generator is a high performance DAC integrating on-chip pattern memory for complex waveform generation with a Direct Digital Synthesizer (DDS).&lt;/p&gt;
&lt;p&gt;The DDS is a 14-bit output, up to 180Mhz master clock sinewave generator with a 24-bit tuning word allowing 10.8Hz/LSB frequency resolution.&lt;/p&gt;
&lt;p&gt;SRAM data can include directly generated stored waveforms, amplitude m</description>
      <category>D/A Converters</category>
      <category>High Speed D/A Converters</category>
      <pubDate>Mon, 28 Jan 2013 15:18:20 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9102/products/product.html</guid>
      <dc:date>2013-01-28T15:18:20Z</dc:date>
    </item>
    <item>
      <title>ADAS3023, 16-Bit 8 Channel Simultaneous Sampling Data Acquisition System</title>
      <link>http://www.analog.com/en/analog-to-digital-converters/ad-converters/adas3023/products/product.html</link>
      <description>The ADAS3023 is a complete 16-bit successive approximation based analog-to-digital data acquisition system. This device is capable of simultaneously sampling up to 500 kSPS for two channels, 250 kSPS for four channels, 167 kSPS for six channels, and 125 kSPS for eight channels manufactured on the Analog Devices, Inc., proprietary &lt;i&gt;i&lt;/i&gt;CMOS® high voltage industrial process technology.&lt;/p&gt;

&lt;p&gt;Th</description>
      <category>A/D Converters</category>
      <category>Analog to Digital Converters</category>
      <pubDate>Thu, 28 Mar 2013 09:58:36 GMT</pubDate>
      <guid>http://www.analog.com/en/analog-to-digital-converters/ad-converters/adas3023/products/product.html</guid>
      <dc:date>2013-03-28T09:58:36Z</dc:date>
    </item>
    <item>
      <title>ADP5586, Keypad Decoder and I/O Port  Expander</title>
      <link>http://www.analog.com/en/interface-isolation/mobile-io-expander-and-keypad-controller/adp5586/products/product.html</link>
      <description>The ADP5586 is a 10-input/output port expander with a built-in keypad matrix decoder, programmable logic, reset generator, and pulse generators. Input/output expander ICs are used in portable devices (phones, remote controls, and cameras) and nonportable applications (healthcare, industrial, and instrumentation). I/O expanders can be used to increase the number of I/Os available to a processor or</description>
      <category>Interface &amp; Isolation</category>
      <category>Mobile I/O Expander and Keypad Controller</category>
      <pubDate>Mon, 01 Apr 2013 12:30:33 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/mobile-io-expander-and-keypad-controller/adp5586/products/product.html</guid>
      <dc:date>2013-04-01T12:30:33Z</dc:date>
    </item>
    <item>
      <title>AD5313R, Dual, 10-Bit &lt;em&gt;&lt;span style="text-transform: lowercase"&gt;nano&lt;/span&gt;&lt;/em&gt;DAC® with 2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C Reference, SPI Interface</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5313r/products/product.html</link>
      <description>The AD5313R is a member of the &lt;em&gt;nano&lt;/em&gt;DAC® family, is a low power, dual, 10-bit buffered voltage output DACs. The device includes a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1</description>
      <category>D/A Converters</category>
      <category>Precision &amp; General Purpose D/A Converters</category>
      <pubDate>Fri, 08 Feb 2013 15:28:00 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5313r/products/product.html</guid>
      <dc:date>2013-02-08T15:28:00Z</dc:date>
    </item>
    <item>
      <title>ADUM6212, Dual-Channel Isolators with Integrated DC/DC Converter (0/2 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum6212/products/product.html</link>
      <description>The &lt;a href="http://www.analog.com/ADuM6210"&gt;ADuM6210&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM6211"&gt;ADuM6211&lt;/a&gt;/ADuM6212 are dual-channel digital isolators with &lt;em&gt;iso&lt;/em&gt;Power®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., &lt;em&gt;i&lt;/em&gt;Coupler® technology, the DC/DC converter provides regulated, isolated power, adjustable between 3.15 V and 5.25 V. Input supply volta</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Mon, 28 Jan 2013 16:10:42 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum6212/products/product.html</guid>
      <dc:date>2013-01-28T16:10:42Z</dc:date>
    </item>
    <item>
      <title>ADXL313, 3-Axis, ±0.5 &lt;em&gt;&lt;font style="text-transform: lowercase"&gt;g&lt;/font&gt;&lt;/em&gt;/±1 &lt;em&gt;&lt;font style="text-transform: lowercase"&gt;g&lt;/font&gt;&lt;/em&gt;/±2 &lt;em&gt;&lt;font style="text-transform: lowercase"&gt;g&lt;/font&gt;/±4 &lt;/em&gt;&lt;font style="text-transform: lowercase"&gt;g&lt;/font&gt;&lt;/em&gt; Digital Accelerometer</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl313/products/product.html</link>
      <description>The ADXL313 is a small, thin, low power, 3-axis accelerometer with high resolution (13-bit) measurement up to ±4 &lt;em&gt;g&lt;/em&gt;. Digital output data is formatted as 16-bit twos complement and is accessible through either a serial port interface (SPI) (3-wire or 4-wire) or I&lt;sup&gt;2&lt;/sup&gt;C digital interface.&lt;/p&gt;
&lt;p&gt;The ADXL313 is well suited for car alarm or black box applications. It measures the static</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Wed, 01 May 2013 15:18:00 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl313/products/product.html</guid>
      <dc:date>2013-05-01T15:18:00Z</dc:date>
    </item>
    <item>
      <title>ADL5544, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; to 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF Gain Block</title>
      <link>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5544/products/product.html</link>
      <description>The ADL5544 is a single-ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5544 provides over 34 dBm of OIP3 using only 55 mA from a 5 V supply.

&lt;p&gt;The ADL5544 provides a gain of 17 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is offered in the industry-standard SOT-89 package and is internally</description>
      <category>Specialty Amplifiers</category>
      <category>RF/IF Amplifiers</category>
      <pubDate>Fri, 08 Mar 2013 06:39:13 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5544/products/product.html</guid>
      <dc:date>2013-03-08T06:39:13Z</dc:date>
    </item>
    <item>
      <title>ADUM5212, Dual-Channel Isolators with Integrated DC/DC Converter (0/2 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum5212/products/product.html</link>
      <description>The &lt;a href="http://www.analog.com/ADuM5210"&gt;ADuM5210&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM5211"&gt;ADuM5211&lt;/a&gt;/ADuM5212 are dual-channel digital isolators with &lt;em&gt;iso&lt;/em&gt;Power®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., &lt;em&gt;i&lt;/em&gt;Coupler® technology, the DC/DC converter provides regulated, isolated power, adjustable between 3.15 V and 5.25 V. Input supply volta</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Mon, 14 Jan 2013 19:13:58 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum5212/products/product.html</guid>
      <dc:date>2013-01-14T19:13:58Z</dc:date>
    </item>
    <item>
      <title>AD9508, 1.65 GH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt; Clock Fan Out Buffer with Output Dividers and Delay Adjust</title>
      <link>http://www.analog.com/en/clock-and-timing/clock-generation-and-distribution/ad9508/products/product.html</link>
      <description>The AD9508 provides clock fanout capability in a design that emphasizes low jitter to maximize system performance. This device benefits applications like clocking data converters with demanding phase noise and low jitter requirements. &lt;/p&gt;
&lt;p&gt;There are four independent differential clock outputs, each with types of logic levels available. Available logic types include LVDS (1.65 GHz), HSTL (1.65 G</description>
      <category>Clock and Timing</category>
      <category>Clock Generation and Distribution</category>
      <pubDate>Thu, 31 Jan 2013 05:00:00 GMT</pubDate>
      <guid>http://www.analog.com/en/clock-and-timing/clock-generation-and-distribution/ad9508/products/product.html</guid>
      <dc:date>2013-01-31T05:00:00Z</dc:date>
    </item>
    <item>
      <title>ADIS16000, Wireless Gateway Node for Remote Sensor</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adis16000/products/product.html</link>
      <description>The ADIS16000 and &lt;a href="http://www.analog.com/ADIS16229"&gt;ADIS16229&lt;/a&gt; enable creation of a simple wireless vibration-sensing network for a wide variety of industrial equipment applications. . The ADIS16000 provides the gateway function, which manages the network, while the ADIS16229 provides the remote sensing function.&lt;/p&gt;
&lt;p&gt;The ADIS16000 SPI interface provides simple connectivity with most</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Thu, 23 May 2013 15:51:32 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adis16000/products/product.html</guid>
      <dc:date>2013-05-23T15:51:32Z</dc:date>
    </item>
    <item>
      <title>AD5687, Dual, 12-Bit &lt;span style="text-transform: lowercase"&gt;    &lt;em&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™ with SPI Interface</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5687/products/product.html</link>
      <description>The AD5687, a member of the &lt;em&gt;nano&lt;/em&gt;DAC+™ family is a low power, dual, 12-bit buffered voltage output DAC. The device includes a gain select pin giving a full-scale output of V&lt;sub&gt;REF&lt;/sub&gt; (gain = 1) or 2V&lt;sub&gt;VREF&lt;/sub&gt; (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FSR gain error and 1.5 mV offset error p</description>
      <category>D/A Converters</category>
      <category>Precision &amp; General Purpose D/A Converters</category>
      <pubDate>Fri, 08 Feb 2013 15:34:29 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5687/products/product.html</guid>
      <dc:date>2013-02-08T15:34:29Z</dc:date>
    </item>
    <item>
      <title>AD8479, Very High Common-Mode Voltage Precision Difference Amplifier</title>
      <link>http://www.analog.com/en/specialty-amplifiers/current-sense-amplifiers/ad8479/products/product.html</link>
      <description>The AD8479 is a difference amplifier with a very high input
common-mode voltage range. The AD8479 is a precision device
that allows the user to accurately measure differential signals in
the presence of high common-mode voltages up to ±600 V.
The AD8479 can replace costly isolation amplifiers in applications
that do not require galvanic isolation. The device operates over
a ±600 V common-mode volt</description>
      <category>Specialty Amplifiers</category>
      <category>Current Sense Amplifiers</category>
      <pubDate>Tue, 30 Apr 2013 15:53:36 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/current-sense-amplifiers/ad8479/products/product.html</guid>
      <dc:date>2013-04-30T15:53:36Z</dc:date>
    </item>
    <item>
      <title>ADL5303, 160 &lt;span style="text-transform: lowercase"&gt;d&lt;/span&gt;B Range 100 &lt;span style="text-transform: lowercase"&gt;p&lt;/span&gt;A to 10 &lt;span style="text-transform: lowercase"&gt;m&lt;/span&gt;A Low Cost Logarithmic Converter</title>
      <link>http://www.analog.com/en/fiberoptic/loglimiting-amplifiers/adl5303/products/product.html</link>
      <description>The ADL5303 is a monolithic logarithmic detector optimized for the measurement of low frequency signal power in fiber
optic systems and offers a large dynamic range in a versatile and
easily used form. Wide measurement range and accuracy are achieved using proprietary design and precise laser trimming.
The ADL5303 requires only a single positive supply, V&lt;sub&gt;PS&lt;/sub&gt;, of 5 V. When using low suppl</description>
      <category>Fiber/Optic</category>
      <category>Log/Limiting Amplifiers</category>
      <pubDate>Mon, 28 Jan 2013 06:40:18 GMT</pubDate>
      <guid>http://www.analog.com/en/fiberoptic/loglimiting-amplifiers/adl5303/products/product.html</guid>
      <dc:date>2013-01-28T06:40:18Z</dc:date>
    </item>
    <item>
      <title>ADF4159, Direct Modulation/Fast Waveform Generating, 13 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt;, Fractional-N Frequency Synthesizer</title>
      <link>http://www.analog.com/en/rfif-components/pll-synthesizersvcos/adf4159/products/product.html</link>
      <description>The ADF4159 is a 13 GHz, fractional-N frequency synthesizer with modulation and both fast and slow waveform generation capability. The part uses a 25-bit fixed modulus, allowing subhertz frequency resolution.

&lt;p&gt;The ADF4159 consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. The Σ-Δ-based fractional interpolator allows pro</description>
      <category>RF / IF ICs</category>
      <category>PLLs / PLLs with Integrated VCOs</category>
      <pubDate>Wed, 15 May 2013 13:20:23 GMT</pubDate>
      <guid>http://www.analog.com/en/rfif-components/pll-synthesizersvcos/adf4159/products/product.html</guid>
      <dc:date>2013-05-15T13:20:23Z</dc:date>
    </item>
    <item>
      <title>ADA4666-2, 18 V, 725 &lt;span style="text-transform: lowercase"&gt;μ&lt;/span&gt;A, 4 MH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt; RRIO Dual Operational Amplifier</title>
      <link>http://www.analog.com/en/precision-op-amps/precision-rail-to-rail-amplifiers/ada4666-2/products/product.html</link>
      <description>The ADA4666-2 is a dual, low power, precision, rail-to-rail
input/output amplifier optimized for 4 MHz, low power and
wide operating supply voltage range applications.&lt;/p&gt;
&lt;p&gt;The ADA4666-2 performance is guaranteed at 3.0 V, 10 V, and
18 V power supply voltages. It is an excellent selection for
applications using single ended supplies of 3.3V, 5V, 10V, 12V
and 15V and dual supplies of ±2.5V, ±3.3V</description>
      <category>Precision Op Amps (&lt; 50 MHz)</category>
      <category>Precision Rail-to-Rail Amplifiers</category>
      <pubDate>Wed, 13 Feb 2013 14:22:58 GMT</pubDate>
      <guid>http://www.analog.com/en/precision-op-amps/precision-rail-to-rail-amplifiers/ada4666-2/products/product.html</guid>
      <dc:date>2013-02-13T14:22:58Z</dc:date>
    </item>
    <item>
      <title>ADDI9020, 60 MH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt; CCD Signal Processor with V-Driver and &lt;em&gt;Precision Timing&lt;/em&gt; Generator</title>
      <link>http://www.analog.com/en/audiovideo-products/cameracamcorder-analog-front-ends/addi9020/products/product.html</link>
      <description>The ADDI9020 is a complete 60 MHz front-end solution for digital
still cameras and other charge-coupled device (CCD) imaging
applications. The ADDI9020 includes the analog front end (AFE),
a fully programmable timing generator (TG), and a 12-channel
V-driver. A &lt;em&gt;Precision Timing&lt;/em&gt;® core allows adjustment of high
speed clocks with approximately 260 ps resolution at 60 MHz
operation.&lt;/p&gt;
&lt;p&gt;Th</description>
      <category>Audio/Video Products</category>
      <category>Camera/Camcorder Analog Front Ends</category>
      <pubDate>Thu, 07 Feb 2013 14:34:57 GMT</pubDate>
      <guid>http://www.analog.com/en/audiovideo-products/cameracamcorder-analog-front-ends/addi9020/products/product.html</guid>
      <dc:date>2013-02-07T14:34:57Z</dc:date>
    </item>
    <item>
      <title>ADUM4471, Isolated Switch Regulator with Quad-Channel Isolators  (3/1 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum4471/products/product.html</link>
      <description>The  &lt;a href="http://www.analog.com/ADuM4470"&gt;ADuM4470&lt;/a&gt;/ADuM4471/&lt;a href="http://www.analog.com/ADuM4472"&gt;ADuM4472&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4473"&gt;ADuM4473&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4474"&gt;ADuM4474&lt;/a&gt; are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Fri, 11 Jan 2013 13:48:49 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum4471/products/product.html</guid>
      <dc:date>2013-01-11T13:48:49Z</dc:date>
    </item>
    <item>
      <title>ADL5501S, Aerospace 50 MHz TO 6 GHz TruPwr™ Detector</title>
      <link>http://www.analog.com/en/other-products/militaryaerospace/adl5501s/products/product.html</link>
      <description>&lt;p&gt;The ADL5501S is a mean-responding power detector for use in high frequency receiver and transmitter signal chains from 50 MHz to 6 GHz. It is easy to apply, requiring only a single supply between 2.7 V and 5.5 V and a power supply decoupling capacitor. The input is internally ac-coupled and has a nominal input impedance of 50 Ω. The output is a linear-responding dc voltage with a conversion gai</description>
      <category>Other Products</category>
      <category>Military/Aerospace</category>
      <pubDate>Fri, 15 Feb 2013 07:08:34 GMT</pubDate>
      <guid>http://www.analog.com/en/other-products/militaryaerospace/adl5501s/products/product.html</guid>
      <dc:date>2013-02-15T07:08:34Z</dc:date>
    </item>
    <item>
      <title>ADXL288, High Performance, Dual-Axis Digital Output Accelerometer</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl288/products/product.html</link>
      <description>The ADXL288 is a dual-axis accelerometer with signal-conditioned outputs available via a 16-bit SPI interface. Identical, independent X and Y sense structures are implemented to create a high performance, high integrity acceleration sensing system.&lt;/p&gt;
&lt;p&gt;The X and Y acceleration channels have a nominal full-scale range of ±120 &lt;em&gt;g&lt;/em&gt; and a bandwidth of 408 Hz. The acceleration data is provide</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Mon, 28 Jan 2013 07:46:37 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl288/products/product.html</guid>
      <dc:date>2013-01-28T07:46:37Z</dc:date>
    </item>
    <item>
      <title>AD5697R, Dual 12-Bit &lt;span style="text-transform: lowercase"&gt;    &lt;em&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™ with 2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C Reference, I&lt;sup&gt;2&lt;/sup&gt;C Interface</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5697r/products/product.html</link>
      <description>The AD5697R &lt;em&gt;nano&lt;/em&gt;DAC+™ is a dual, 12-bit, voltage output DACs. The device includes a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FSR gain error and 1.5 mV offset error perf</description>
      <category>D/A Converters</category>
      <category>Precision &amp; General Purpose D/A Converters</category>
      <pubDate>Fri, 08 Feb 2013 15:18:47 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5697r/products/product.html</guid>
      <dc:date>2013-02-08T15:18:47Z</dc:date>
    </item>
    <item>
      <title>AD9675, Octal Ultrasound AFE with JESD204B</title>
      <link>http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad9675/products/product.html</link>
      <description>The AD9675 is designed for low cost, low power, small size,
and ease of use for medical ultrasound. It contains eight
channels of a variable gain amplifier (VGA) with a low noise
preamplifier (LNA), a CW harmonic rejection I/Q demodulator
with programmable phase rotation, an anti-aliasing filter
(AAF), an analog-to-digital converter (ADC), a digital highpass
filter and an RF decimation by 2.&lt;/p&gt;
&lt;</description>
      <category>A/D Converters</category>
      <category>Analog to Digital Converters</category>
      <pubDate>Wed, 13 Feb 2013 15:00:55 GMT</pubDate>
      <guid>http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad9675/products/product.html</guid>
      <dc:date>2013-02-13T15:00:55Z</dc:date>
    </item>
    <item>
      <title>AD9129, 14-Bit, 5.6 GSPS, RF Digital-to-Analog Converter</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9129/products/product.html</link>
      <description>The &lt;a href="http://www.analog.com/AD9119"&gt;AD9119&lt;/a&gt;/AD9129 are high performance, 11-/14-bit RF digital-to-analog converters (DACs) supporting data rates up to 2.8 GSPS. The DAC core is based on a quad-switch architecture that enables dual-edge clocking operation, effectively increasing the DAC update rate to 5.6 GSPS when configured for Mix-Mode™ or 2× interpolation. The high dynamic range and b</description>
      <category>D/A Converters</category>
      <category>High Speed D/A Converters</category>
      <pubDate>Fri, 01 Feb 2013 15:06:27 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9129/products/product.html</guid>
      <dc:date>2013-02-01T15:06:27Z</dc:date>
    </item>
    <item>
      <title>AD5689, Dual, 16-Bit &lt;span style="text-transform: lowercase"&gt;    &lt;em&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™ with SPI Interface</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5689/products/product.html</link>
      <description>The AD5689, a member of the &lt;em&gt;nano&lt;/em&gt;DAC+™ family is a low power, dual, 16-bit buffered voltage output DAC. The device includes a gain select pin giving a full-scale output of V&lt;sub&gt;REF&lt;/sub&gt; (gain = 1) or 2V&lt;sub&gt;VREF&lt;/sub&gt; (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FSR gain error and 1.5 mV offset error p</description>
      <category>D/A Converters</category>
      <category>Precision &amp; General Purpose D/A Converters</category>
      <pubDate>Fri, 08 Feb 2013 15:44:52 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5689/products/product.html</guid>
      <dc:date>2013-02-08T15:44:52Z</dc:date>
    </item>
    <item>
      <title>ADV7610, Low Power, 165 MH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt; HDMI Receiver</title>
      <link>http://www.analog.com/en/audiovideo-products/analoghdmidvi-interfaces/adv7610/products/product.html</link>
      <description>The ADV7610 is offered in professional (no HDCP) and industrial versions. The operating temperature range is −40°C to +85°C.&lt;/p&gt;
&lt;p&gt;The ADV7610 is a high quality, single input HDMI-capable receiver. It incorporates an HDMI-capable receiver that supports all mandatory 3D TV defined in HDMI specification. The ADV7610 supports formats up to UXGA 60 Hz at eight bits.&lt;/p&gt;
&lt;p&gt;It integrates a CEC control</description>
      <category>Audio/Video Products</category>
      <category>Analog/HDMI/DVI Interfaces</category>
      <pubDate>Fri, 11 Jan 2013 16:09:09 GMT</pubDate>
      <guid>http://www.analog.com/en/audiovideo-products/analoghdmidvi-interfaces/adv7610/products/product.html</guid>
      <dc:date>2013-01-11T16:09:09Z</dc:date>
    </item>
    <item>
      <title>ADP7182, -30V, 200&lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A, Low Noise, Linear Regulator</title>
      <link>http://www.analog.com/en/power-management/linear-regulators/adp7182/products/product.html</link>
      <description>The ADP7182 is a CMOS, low dropout (LDO) linear regulator that operates from −2.7 V to −28 V and provides up to −200 mA of output current. This high input voltage LDO is ideal for regulation of high performance analog and mixed signal circuits operating from −27 V down to −1.22 V rails. Using an advanced proprietary architecture, it provides high power supply rejection and low noise, and achieves</description>
      <category>Power Management</category>
      <category>Linear Regulators</category>
      <pubDate>Wed, 24 Apr 2013 15:43:17 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/linear-regulators/adp7182/products/product.html</guid>
      <dc:date>2013-04-24T15:43:17Z</dc:date>
    </item>
    <item>
      <title>ADUM4190, 5&lt;font style="text-transform: lowercase"&gt;k&lt;/font&gt;V &lt;font style="text-transform: lowercase"&gt;rms&lt;/font&gt; Isolated Error Amplifier</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum4190/products/product.html</link>
      <description>The ADuM4190 is an isolated error amplifier based on Analog Devices, Inc. &lt;em&gt;i&lt;/em&gt;Coupler® technology.  The ADuM4190 is ideal for linear feedback power supplies with primary side controllers enabling improvements in transient response, power density and stability as compared to commonly used optocoupler and shunt regulator solutions.  &lt;/p&gt;
&lt;p&gt;Unlike optocoupler-based solutions, which have an unc</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Wed, 06 Feb 2013 16:28:25 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum4190/products/product.html</guid>
      <dc:date>2013-02-06T16:28:25Z</dc:date>
    </item>
    <item>
      <title>ADUM4470, Isolated Switch Regulator with Quad-Channel Isolators  (4/0 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum4470/products/product.html</link>
      <description>The  ADuM4470/&lt;a href="http://www.analog.com/ADuM4471"&gt;ADuM4471&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4472"&gt;ADuM4472&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4473"&gt;ADuM4473&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4474"&gt;ADuM4474&lt;/a&gt; are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Fri, 11 Jan 2013 13:42:40 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum4470/products/product.html</guid>
      <dc:date>2013-01-11T13:42:40Z</dc:date>
    </item>
    <item>
      <title>ADXL295, Dual-axis, High Performance Accelerometer with Dual Spectrum Signal Processing</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl295/products/product.html</link>
      <description>The ADXL195/ADXL295 are dual spectrum accelerometers that measure baseband acceleration in up to two axes (XL-X and XL-Y), as well as high frequency (HF) acceleration energy. Identical, independent X and Y sense structures are implemented to achieve the best possible fail-safe performance.&lt;/p&gt;
&lt;p&gt;The XL-X and XL-Y channels output baseband acceleration information with a nominal full-scale range of</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Mon, 28 Jan 2013 07:12:22 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl295/products/product.html</guid>
      <dc:date>2013-01-28T07:12:22Z</dc:date>
    </item>
    <item>
      <title>ADP5050, 5-Channel Integrated Power Solution with Quad Buck Regulators, 200 &lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A LDO Regulator and I&lt;sup&gt;2&lt;/sup&gt;C interface</title>
      <link>http://www.analog.com/en/power-management/multi-output-regulators/adp5050/products/product.html</link>
      <description>The ADP5050 combines four high performance buck regulators and one 200 mA low dropout (LDO) regulator in a 48-lead LFCSP package that meets demanding performance and board space requirements. The device enables direct connection to high input voltages up to 15 V with no preregulators.&lt;/p&gt;
&lt;p&gt;Channel 1 and Channel 2 integrate high-side power MOSFETs and low-side MOSFET drivers. External NFETs can b</description>
      <category>Power Management</category>
      <category>Multi-Output Regulators</category>
      <pubDate>Tue, 07 May 2013 04:16:24 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/multi-output-regulators/adp5050/products/product.html</guid>
      <dc:date>2013-05-07T04:16:24Z</dc:date>
    </item>
    <item>
      <title>ADV7182, 10-Bit, SDTV Video Decoder with Differential Inputs</title>
      <link>http://www.analog.com/en/audiovideo-products/video-decoders/adv7182/products/product.html</link>
      <description>The ADV7182 automatically detects and converts standard analog baseband video signals compatible with worldwide NTSC, PAL, and SECAM standards into a 4:2:2 component video data stream. This video data stream is compatible with the 8-bit ITU-R BT.656 interface standard. &lt;/p&gt;
&lt;p&gt;External HS, VS, and FIELD signals can provide timing references for LCD controllers and other video ASICs. The accurate 1</description>
      <category>Audio/Video Products</category>
      <category>Video Decoders</category>
      <pubDate>Mon, 07 Jan 2013 17:37:51 GMT</pubDate>
      <guid>http://www.analog.com/en/audiovideo-products/video-decoders/adv7182/products/product.html</guid>
      <dc:date>2013-01-07T17:37:51Z</dc:date>
    </item>
    <item>
      <title>AD8479, Very High Common-Mode Voltage Precision Difference Amplifier</title>
      <link>http://www.analog.com/en/specialty-amplifiers/current-sense-amplifiers/ad8479/products/product.html</link>
      <description>The AD8479 is a difference amplifier with a very high input
common-mode voltage range. The AD8479 is a precision device
that allows the user to accurately measure differential signals in
the presence of high common-mode voltages up to ±600 V.
The AD8479 can replace costly isolation amplifiers in applications
that do not require galvanic isolation. The device operates over
a ±600 V common-mode volt</description>
      <category>Specialty Amplifiers</category>
      <category>Current Sense Amplifiers</category>
      <pubDate>Tue, 30 Apr 2013 15:53:36 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/current-sense-amplifiers/ad8479/products/product.html</guid>
      <dc:date>2013-04-30T15:53:36Z</dc:date>
    </item>
    <item>
      <title>ADUM3190, 2.5&lt;font style="text-transform: lowercase"&gt;k&lt;/font&gt;V &lt;font style="text-transform: lowercase"&gt;rms&lt;/font&gt; Isolated Error Amplifier</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum3190/products/product.html</link>
      <description>The ADuM3190 is an isolated error amplifier based on Analog Devices, Inc. &lt;em&gt;i&lt;/em&gt;Coupler® technology.  The ADuM3190 is ideal for linear feedback power supplies with primary side controllers enabling improvements in transient response, power density and stability as compared to commonly used optocoupler and shunt regulator solutions.  &lt;/p&gt;
&lt;p&gt;Unlike optocoupler-based solutions, which have an unc</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Wed, 06 Feb 2013 16:08:36 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum3190/products/product.html</guid>
      <dc:date>2013-02-06T16:08:36Z</dc:date>
    </item>
    <item>
      <title>ADAU1977, Quad ADC with Diagnostics</title>
      <link>http://www.analog.com/en/audiovideo-products/audio-ad-converters/adau1977/products/product.html</link>
      <description>The ADAU1977 incorporates four high performance analog-todigital converters (ADCs) with direct-coupled inputs capable of 10 V rms. The ADC uses multibit sigma-delta (Σ-Δ) architecture
with continuous time front end for low EMI. The ADCs can be connected to the electret microphone (ECM) directly and provide the bias for powering the microphone. Built-in diagnostic circuitry detects faults on input</description>
      <category>Audio/Video Products</category>
      <category>Audio A/D Converters</category>
      <pubDate>Wed, 09 Jan 2013 18:57:27 GMT</pubDate>
      <guid>http://www.analog.com/en/audiovideo-products/audio-ad-converters/adau1977/products/product.html</guid>
      <dc:date>2013-01-09T18:57:27Z</dc:date>
    </item>
    <item>
      <title>ADL5544, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; to 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF Gain Block</title>
      <link>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5544/products/product.html</link>
      <description>The ADL5544 is a single-ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5544 provides over 34 dBm of OIP3 using only 55 mA from a 5 V supply.

&lt;p&gt;The ADL5544 provides a gain of 17 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is offered in the industry-standard SOT-89 package and is internally</description>
      <category>Specialty Amplifiers</category>
      <category>RF/IF Amplifiers</category>
      <pubDate>Fri, 08 Mar 2013 06:39:13 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5544/products/product.html</guid>
      <dc:date>2013-03-08T06:39:13Z</dc:date>
    </item>
    <item>
      <title>ADUM6210, Dual-Channel Isolators with Integrated DC/DC Converter (2/0 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum6210/products/product.html</link>
      <description>The ADuM6210/&lt;a href="http://www.analog.com/ADuM6211"&gt;ADuM6211&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM6212"&gt;ADuM6212&lt;/a&gt; are dual-channel digital isolators with &lt;em&gt;iso&lt;/em&gt;Power®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., &lt;em&gt;i&lt;/em&gt;Coupler® technology, the DC/DC converter provides regulated, isolated power, adjustable between 3.15 V and 5.25 V. Input supply volta</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Mon, 28 Jan 2013 15:57:29 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum6210/products/product.html</guid>
      <dc:date>2013-01-28T15:57:29Z</dc:date>
    </item>
    <item>
      <title>AD5687R, Dual, 12-Bit &lt;em&gt;&lt;span style="text-transform: lowercase"&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™ with 2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C On-Chip Reference and SPI Interface</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5687r/products/product.html</link>
      <description>The AD5687R &lt;em&gt;nano&lt;/em&gt;DAC+™ is a dual, 12-bit, rail-to-rail, voltage output DACs. The device includes a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FSR gain error and 1.5 mV off</description>
      <category>D/A Converters</category>
      <category>Precision &amp; General Purpose D/A Converters</category>
      <pubDate>Fri, 15 Feb 2013 14:58:44 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5687r/products/product.html</guid>
      <dc:date>2013-02-15T14:58:44Z</dc:date>
    </item>
    <item>
      <title>ADUM5210, Dual-Channel Isolators with Integrated DC/DC Converter (2/0 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum5210/products/product.html</link>
      <description>The ADuM5210/&lt;a href="http://www.analog.com/ADuM5211"&gt;ADuM5211&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM5212"&gt;ADuM5212&lt;/a&gt; are dual-channel digital isolators with &lt;em&gt;iso&lt;/em&gt;Power®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., &lt;em&gt;i&lt;/em&gt;Coupler® technology, the DC/DC converter provides regulated, isolated power, adjustable between 3.15 V and 5.25 V. Input supply volta</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Mon, 14 Jan 2013 19:03:57 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum5210/products/product.html</guid>
      <dc:date>2013-01-14T19:03:57Z</dc:date>
    </item>
    <item>
      <title>ADP196, 5 V, 3 A Logic Controlled High-Side Power Switch</title>
      <link>http://www.analog.com/en/power-management/hot-swap/adp196/products/product.html</link>
      <description>The ADP196 is a high-side load switch designed for operation
from 1.8 V to 5.5 V. This load switch provides power domain isolation, helping to extend battery operation. The device contains a low on-resistance, N-channel MOSFET that supports more than 3 A of continuous current and minimizes power loss. In addition, RDS&lt;sub&gt;ON&lt;/sub&gt; is constant, independent of the VIN voltage. The low 25 μA quiescen</description>
      <category>Power Management</category>
      <category>Hot-Swap</category>
      <pubDate>Mon, 08 Apr 2013 13:01:21 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/hot-swap/adp196/products/product.html</guid>
      <dc:date>2013-04-08T13:01:21Z</dc:date>
    </item>
    <item>
      <title>ADL5906, 10 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; TO 10 GH&lt;font style="text-transform: lowercase"&gt;z 67 d&lt;/font&gt;B T&lt;font style="text-transform: lowercase"&gt;ru&lt;/font&gt;P&lt;font style="text-transform: lowercase"&gt;wr&lt;/font&gt;™ Detector</title>
      <link>http://www.analog.com/en/rfif-components/detectors/adl5906/products/product.html</link>
      <description>The ADL5906 is a true rms responding power detector that has a 67 dB measurement range when driven with a single-ended 50 Ω source. The easy to use input makes the ADL5906 frequency versatile by eliminating the need for a balun or any other form of external input tuning for operation up to 10 GHz.

&lt;p&gt;The ADL5906 provides a solution in a variety of high frequency systems requiring an accurate rms</description>
      <category>RF / IF ICs</category>
      <category>Detectors</category>
      <pubDate>Fri, 22 Mar 2013 15:56:10 GMT</pubDate>
      <guid>http://www.analog.com/en/rfif-components/detectors/adl5906/products/product.html</guid>
      <dc:date>2013-03-22T15:56:10Z</dc:date>
    </item>
    <item>
      <title>ADV7182, 10-Bit, SDTV Video Decoder with Differential Inputs</title>
      <link>http://www.analog.com/en/audiovideo-products/video-decoders/adv7182/products/product.html</link>
      <description>The ADV7182 automatically detects and converts standard analog baseband video signals compatible with worldwide NTSC, PAL, and SECAM standards into a 4:2:2 component video data stream. This video data stream is compatible with the 8-bit ITU-R BT.656 interface standard. &lt;/p&gt;
&lt;p&gt;External HS, VS, and FIELD signals can provide timing references for LCD controllers and other video ASICs. The accurate 1</description>
      <category>Audio/Video Products</category>
      <category>Video Decoders</category>
      <pubDate>Mon, 07 Jan 2013 17:37:51 GMT</pubDate>
      <guid>http://www.analog.com/en/audiovideo-products/video-decoders/adv7182/products/product.html</guid>
      <dc:date>2013-01-07T17:37:51Z</dc:date>
    </item>
    <item>
      <title>ADAU1977, Quad ADC with Diagnostics</title>
      <link>http://www.analog.com/en/audiovideo-products/audio-ad-converters/adau1977/products/product.html</link>
      <description>The ADAU1977 incorporates four high performance analog-todigital converters (ADCs) with direct-coupled inputs capable of 10 V rms. The ADC uses multibit sigma-delta (Σ-Δ) architecture
with continuous time front end for low EMI. The ADCs can be connected to the electret microphone (ECM) directly and provide the bias for powering the microphone. Built-in diagnostic circuitry detects faults on input</description>
      <category>Audio/Video Products</category>
      <category>Audio A/D Converters</category>
      <pubDate>Wed, 09 Jan 2013 18:57:27 GMT</pubDate>
      <guid>http://www.analog.com/en/audiovideo-products/audio-ad-converters/adau1977/products/product.html</guid>
      <dc:date>2013-01-09T18:57:27Z</dc:date>
    </item>
    <item>
      <title>ADUM5211, Dual-Channel Isolators with Integrated DC/DC Converter (1/1 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum5211/products/product.html</link>
      <description>The &lt;a href="http://www.analog.com/ADuM5210"&gt;ADuM5210&lt;/a&gt;/ADuM5211&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM5212"&gt;ADuM5212&lt;/a&gt; are dual-channel digital isolators with &lt;em&gt;iso&lt;/em&gt;Power®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., &lt;em&gt;i&lt;/em&gt;Coupler® technology, the DC/DC converter provides regulated, isolated power, adjustable between 3.15 V and 5.25 V. Input supply v</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Mon, 14 Jan 2013 19:10:20 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum5211/products/product.html</guid>
      <dc:date>2013-01-14T19:10:20Z</dc:date>
    </item>
    <item>
      <title>AD9683, 14-Bit, 170 MSPS/250 MSPS, JESD204B, Analog-to-Digital Converter</title>
      <link>http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad9683/products/product.html</link>
      <description>The AD9683 is a 14-bit ADC with sampling speeds of up to
250 MSPS. The AD9683 is designed to support communications
applications where low cost, small size, wide bandwidth, and
versatility are desired.&lt;/p&gt;
&lt;p&gt;The ADC core features a multistage, differential pipelined
architecture with integrated output error correction logic. The
ADC core features wide bandwidth inputs supporting a variety
of user</description>
      <category>A/D Converters</category>
      <category>Analog to Digital Converters</category>
      <pubDate>Tue, 23 Apr 2013 16:38:46 GMT</pubDate>
      <guid>http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad9683/products/product.html</guid>
      <dc:date>2013-04-23T16:38:46Z</dc:date>
    </item>
    <item>
      <title>AD8422, High Performance, Low Power, Rail-to-Rail Precision Instrumentation Amplifier</title>
      <link>http://www.analog.com/en/specialty-amplifiers/instrumentation-amplifiers/ad8422/products/product.html</link>
      <description>The AD8422 is a high precision, low power, low noise, rail-to-rail
instrumentation amplifier that delivers the best performance
per unit microampere in the industry. The AD8422 processes
signals with ultralow distortion performance that is load
independent over its full output range.&lt;/p&gt;
&lt;p&gt;The AD8422 is the third generation development of the industry standard &lt;a href="http://www.analog.com/AD620</description>
      <category>Specialty Amplifiers</category>
      <category>Instrumentation Amplifiers</category>
      <pubDate>Fri, 03 May 2013 17:47:50 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/instrumentation-amplifiers/ad8422/products/product.html</guid>
      <dc:date>2013-05-03T17:47:50Z</dc:date>
    </item>
    <item>
      <title>ADUM6211, Dual-Channel Isolators with Integrated DC/DC Converter (1/1 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum6211/products/product.html</link>
      <description>The &lt;a href="http://www.analog.com/ADuM6210"&gt;ADuM6210&lt;/a&gt;/ADuM6211/&lt;a href="http://www.analog.com/ADuM6212"&gt;ADuM6212&lt;/a&gt; are dual-channel digital isolators with &lt;em&gt;iso&lt;/em&gt;Power®, an integrated, isolated DC/DC converter. Based on the Analog Devices, Inc., &lt;em&gt;i&lt;/em&gt;Coupler® technology, the DC/DC converter provides regulated, isolated power, adjustable between 3.15 V and 5.25 V. Input supply volta</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Mon, 28 Jan 2013 16:05:55 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum6211/products/product.html</guid>
      <dc:date>2013-01-28T16:05:55Z</dc:date>
    </item>
    <item>
      <title>ADL5610, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; to 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF Gain Block</title>
      <link>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5610/products/product.html</link>
      <description>The ADL5610 is a single ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5610 provides a low noise figure of 2 dB with a very high OIP3 of over 38 dBm simultaneously, which delivers a high dynamic range. 

&lt;p&gt;The ADL5610 provides a gain of 18 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is off</description>
      <category>Specialty Amplifiers</category>
      <category>RF/IF Amplifiers</category>
      <pubDate>Fri, 08 Mar 2013 08:58:14 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5610/products/product.html</guid>
      <dc:date>2013-03-08T08:58:14Z</dc:date>
    </item>
    <item>
      <title>ADUM4474, Isolated Switch Regulator with Quad-Channel Isolators  (0/4 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum4474/products/product.html</link>
      <description>The  &lt;a href="http://www.analog.com/ADuM4470"&gt;ADuM4470&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4471"&gt;ADuM4471&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4472"&gt;ADuM4472&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4473"&gt;ADuM4473&lt;/a&gt;/ADuM4474 are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Fri, 11 Jan 2013 14:04:18 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum4474/products/product.html</guid>
      <dc:date>2013-01-11T14:04:18Z</dc:date>
    </item>
    <item>
      <title>ADXL195, Single-axis, High Performance Accelerometer with Dual Spectrum Signal Processing</title>
      <link>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl195/products/product.html</link>
      <description>The ADXL195/ADXL295 are dual spectrum accelerometers that measure baseband acceleration in up to two axes (XL-X and XL-Y), as well as high frequency (HF) acceleration energy. Identical, independent X and Y sense structures are implemented to achieve the best possible fail-safe performance.&lt;/p&gt;
&lt;p&gt;The XL-X and XL-Y channels output baseband acceleration information with a nominal full-scale range of</description>
      <category>MEMS and Sensors</category>
      <category>MEMS Accelerometers</category>
      <pubDate>Mon, 28 Jan 2013 07:10:36 GMT</pubDate>
      <guid>http://www.analog.com/en/mems-sensors/mems-accelerometers/adxl195/products/product.html</guid>
      <dc:date>2013-01-28T07:10:36Z</dc:date>
    </item>
    <item>
      <title>AD9119, 11-Bit, 5.6 GSPS, RF Digital-to-Analog Converter</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9119/products/product.html</link>
      <description>The AD9119/&lt;a href="http://www.analog.com/AD9129"&gt;AD9129&lt;/a&gt; are high performance, 11-/14-bit RF digital-to-analog converters (DACs) supporting data rates up to 2.8 GSPS. The DAC core is based on a quad-switch architecture that enables dual-edge clocking operation, effectively increasing the DAC update rate to 5.6 GSPS when configured for Mix-Mode™ or 2× interpolation. The high dynamic range and b</description>
      <category>D/A Converters</category>
      <category>High Speed D/A Converters</category>
      <pubDate>Fri, 01 Feb 2013 19:08:54 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/high-speed-da-converters/ad9119/products/product.html</guid>
      <dc:date>2013-02-01T19:08:54Z</dc:date>
    </item>
    <item>
      <title>ADUM4473, Isolated Switch Regulator with Quad-Channel Isolators  (1/3 Channel Directionality)</title>
      <link>http://www.analog.com/en/interface-isolation/digital-isolators/adum4473/products/product.html</link>
      <description>The  &lt;a href="http://www.analog.com/ADuM4470"&gt;ADuM4470&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4471"&gt;ADuM4471&lt;/a&gt;/&lt;a href="http://www.analog.com/ADuM4472"&gt;ADuM4472&lt;/a&gt;/ADuM4473/&lt;a href="http://www.analog.com/ADuM4474"&gt;ADuM4474&lt;/a&gt; are quad-channel, digital isolations with a regulated DC/DC isolated power supply controller with an internal MOSFET driver. The DC/DC controller has an internal isolated</description>
      <category>Interface &amp; Isolation</category>
      <category>Digital Isolators</category>
      <pubDate>Fri, 11 Jan 2013 13:58:38 GMT</pubDate>
      <guid>http://www.analog.com/en/interface-isolation/digital-isolators/adum4473/products/product.html</guid>
      <dc:date>2013-01-11T13:58:38Z</dc:date>
    </item>
    <item>
      <title>AD5535B, 32-Channel, 14-Bit DAC with Full-Scale Output Voltage Programmable from 50 V to 200 V</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5535b/products/product.html</link>
      <description>The AD5535B is a 32-channel, 14-bit &lt;em&gt;dense&lt;/em&gt;DAC® with an on-chip high voltage output amplifier. This device is targeted for optical micro-electromechanical systems. The output voltage range is programmable via the REF_IN pin. The output range is 0 V to 50 V when REF_IN = 1 V, and 0 V to 200 V when REF_IN = 4 V. Each amplifier can source 700 μA, which is ideal for the deflection and control o</description>
      <category>D/A Converters</category>
      <category>Precision &amp; General Purpose D/A Converters</category>
      <pubDate>Thu, 14 Mar 2013 13:31:39 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5535b/products/product.html</guid>
      <dc:date>2013-03-14T13:31:39Z</dc:date>
    </item>
    <item>
      <title>AD6677, 80 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; Bandwidth, IF Receiver</title>
      <link>http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad6677/products/product.html</link>
      <description>The AD6677 is an 11-bit, 250 MSPS, intermediate frequency
(IF) receiver specifically designed to support multi-antenna
systems in telecommunication applications where high dynamic
range performance, low power, and small size are desired.&lt;/p&gt;
&lt;p&gt;The device consists of a high performance analog-to-digital
converter (ADC) and a noise shaping requantizer (NSR) digital
block. The ADC consists of a mult</description>
      <category>A/D Converters</category>
      <category>Analog to Digital Converters</category>
      <pubDate>Tue, 23 Apr 2013 16:31:55 GMT</pubDate>
      <guid>http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad6677/products/product.html</guid>
      <dc:date>2013-04-23T16:31:55Z</dc:date>
    </item>
    <item>
      <title>ADF4159, Direct Modulation/Fast Waveform Generating, 13 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt;, Fractional-N Frequency Synthesizer</title>
      <link>http://www.analog.com/en/rfif-components/pll-synthesizersvcos/adf4159/products/product.html</link>
      <description>The ADF4159 is a 13 GHz, fractional-N frequency synthesizer with modulation and both fast and slow waveform generation capability. The part uses a 25-bit fixed modulus, allowing subhertz frequency resolution.

&lt;p&gt;The ADF4159 consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. The Σ-Δ-based fractional interpolator allows pro</description>
      <category>RF / IF ICs</category>
      <category>PLLs / PLLs with Integrated VCOs</category>
      <pubDate>Wed, 15 May 2013 13:20:23 GMT</pubDate>
      <guid>http://www.analog.com/en/rfif-components/pll-synthesizersvcos/adf4159/products/product.html</guid>
      <dc:date>2013-05-15T13:20:23Z</dc:date>
    </item>
    <item>
      <title>AD9674, Octal Ultrasound AFE</title>
      <link>http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad9674/products/product.html</link>
      <description>The AD9674 is designed for low cost, low power, small size,
and ease of use for medical ultrasound. It contains eight
channels of a variable gain amplifier (VGA) with a low noise
preamplifier (LNA), a CW harmonic rejection I/Q demodulator
with programmable phase rotation, an anti-aliasing filter
(AAF), an analog-to-digital converter (ADC), a digital highpass
filter and an RF decimation by 2.&lt;/p&gt;
&lt;</description>
      <category>A/D Converters</category>
      <category>Analog to Digital Converters</category>
      <pubDate>Fri, 18 Jan 2013 16:52:54 GMT</pubDate>
      <guid>http://www.analog.com/en/analog-to-digital-converters/ad-converters/ad9674/products/product.html</guid>
      <dc:date>2013-01-18T16:52:54Z</dc:date>
    </item>
    <item>
      <title>ADP5052, 5-Channel Integrated Power Solution with Quad Buck Regulators and 200 &lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A LDO Regulator</title>
      <link>http://www.analog.com/en/power-management/multi-output-regulators/adp5052/products/product.html</link>
      <description>The ADP5052 combines four high performance buck regulators and one 200 mA low dropout (LDO) regulator in a 48-lead LFCSP package that meets demanding performance and board space requirements. The device enables direct connection to high input voltages up to 15 V with no preregulators.&lt;/p&gt;
&lt;p&gt;Channel 1 and Channel 2 integrate high-side power MOSFETs and low-side MOSFET drivers. External NFETs can b</description>
      <category>Power Management</category>
      <category>Multi-Output Regulators</category>
      <pubDate>Tue, 07 May 2013 04:26:56 GMT</pubDate>
      <guid>http://www.analog.com/en/power-management/multi-output-regulators/adp5052/products/product.html</guid>
      <dc:date>2013-05-07T04:26:56Z</dc:date>
    </item>
    <item>
      <title>AD8338, Low Power, 18 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; Variable Gain Amplifier</title>
      <link>http://www.analog.com/en/specialty-amplifiers/variable-gain-amplifiers/ad8338/products/product.html</link>
      <description>The AD8338 is a variable gain amplifier (VGA) for applications that require a fully differential signal path, low power, low noise, and a well-defined gain over frequencies from LF to 18 MHz. The device can also operate using single-ended sources if required.&lt;/p&gt;
&lt;p&gt;The basic gain function is linear-in-dB with a nominal gain range of 0 dB to 80 dB; the nominal gain range corresponds to a control v</description>
      <category>Specialty Amplifiers</category>
      <category>Variable Gain Amplifiers (VGA)</category>
      <pubDate>Mon, 29 Apr 2013 12:16:06 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/variable-gain-amplifiers/ad8338/products/product.html</guid>
      <dc:date>2013-04-29T12:16:06Z</dc:date>
    </item>
    <item>
      <title>ADL5545, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; to 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF Gain Block</title>
      <link>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5545/products/product.html</link>
      <description>The ADL5545 is a single-ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5545 provides over 36 dBm of OIP3 using only 56 mA from a 5 V supply.

&lt;p&gt;The ADL5545 provides a gain of 24 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is offered in the industry-standard SOT-89 package and is internally</description>
      <category>Specialty Amplifiers</category>
      <category>RF/IF Amplifiers</category>
      <pubDate>Fri, 08 Mar 2013 07:51:00 GMT</pubDate>
      <guid>http://www.analog.com/en/specialty-amplifiers/rfif-amplifiers/adl5545/products/product.html</guid>
      <dc:date>2013-03-08T07:51:00Z</dc:date>
    </item>
    <item>
      <title>AD5689R, Dual, 16-Bit &lt;em&gt;&lt;span style="text-transform: lowercase"&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™ with 2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C On-Chip Reference and SPI Interface</title>
      <link>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5689r/products/product.html</link>
      <description>The AD5689R &lt;em&gt;nano&lt;/em&gt;DAC+™ is a dual, 16-bit, rail-to-rail, voltage output DACs. The device includes a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FSR gain error and 1.5 mV off</description>
      <category>D/A Converters</category>
      <category>Precision &amp; General Purpose D/A Converters</category>
      <pubDate>Fri, 08 Feb 2013 15:01:44 GMT</pubDate>
      <guid>http://www.analog.com/en/digital-to-analog-converters/da-converters/ad5689r/products/product.html</guid>
      <dc:date>2013-02-08T15:01:44Z</dc:date>
    </item>
  </channel>
</rss>