ADA4870:  High Speed, High Voltage, 1 A Output Drive Amplifier

Product Details

Product Status:Recommended for New Designs

The ADA4870 is a unity gain stable, high speed current feedback amplifier capable of delivering 1 A of output current and 2500 V/μs slew rate from a 40 V supply. Manufactured using the Analog Devices, Inc., proprietary high voltage extra fast complementary bipolar (XFCB) process, the innovative architecture of the ADA4870 enables high output power, high speed signal processing solutions in applications that require driving a low impedance load.

The ADA4870 is ideal for driving high voltage power FETs, piezo transducers, PIN diodes, CCD panels, and a variety of other demanding applications that require high speed from high supply voltage at high output current.

The ADA4870 is available in a power SOIC package (PSOP_3), featuring an exposed thermal slug that provides high thermal conductivity, enabling efficient heat transfer for improved perfor-mance and reliability in demanding applications. The ADA4870 operates over the industrial temperature range (−40°C to +85°C).

APPLICATIONS

  • Envelope tracking
  • Power FET driver
  • Ultrasound
  • Piezo drivers
  • PIN diode drivers
  • Waveform generation
  • Automated test equipment (ATE)
  • CCD panel drivers
  • Composite amplifiers

FEATURES and BENEFITS

  • Ideal for driving high capacitive or low resistive loads
  • Wide supply range: 10 V to 40 V
  • High output current drive: 1A
  • Wide output voltage swing: 37 V swing with 40 V supply
  • High slew rate: 2500 V/μs
  • High bandwidth: 52 MHz large signal, 70 MHz small signal
  • Low noise: 2.1 nV/√Hz
  • Quiescent current: 32.5 mA
    - Power down: 0.75 mA
  • Short-circuit protection and flag
    - Current limit: 1.2 A
  • Thermal protection

Functional Block Diagram for ADA4870

Video: ADA4870 Industry’s Fastest 40V High Output Current Amplifier

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADA4870 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4870 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4870ARRZ Status: Production PSOP3 430 MIL W/ HEATSINK 20 Tube, 29 $9.95 $8.50 Y  Material Info Notify Me Purchase Sample
ADA4870ARRZ-RL Status: Production PSOP3 430 MIL W/ HEATSINK 20 Reel, 750 - $8.50 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADA4870 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4870ARR-EBZ Status: Contact ADI Evaluation Board for 20 lead RR-PSOP3 $90.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close