Application Notes (9)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
-
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. -
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion. - AN-358: Noise and Operational Amplifier Circuits (pdf, 593 kB)
- AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications (pdf, 538 kB)
-
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For. - AN-257: Careful Design Tames High Speed Op Amps (pdf, 611 kB)
- AN-253: Find Op Amp Noise with Spreadsheet (pdf, 77 kB)
Analog Dialogue (2)
-
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads
(Analog Dialogue, Vol. 31, No. 2, 1997) -
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
Data Sheets (1)
Glossary (1)
Product Selection Guide (1)
- High Speed Amplifiers Selection Table (pdf, 77 kB)
User Guides (1)
- UG-101: Evaluation Board User Guide (pdf, 189 kB)