Add to Signal Chain Designer

AD8032:  2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier

Product Details


The AD8032 (dual) is a single supply voltage feedback amplifier that features high speed performance with 80 MHz of small signal bandwidth, 30 V/µs slew rate and 125 ns settling time. This performance is possible while consuming less than 4.0 mW of power from a single +5 V supply. This feature increases the operation time of high speed, battery-powered systems without compromising dynamic performance.

The AD8032 has true single supply capability with rail-to-rail input and output characteristics and is specified for +2.7 V, +5 V, and ±5 V supplies. The input voltage range can extend to 500 mV beyond each rail. The output voltage swings to within 20 mV of each rail providing the maximum output dynamic range.

The AD8032 also offers excellent signal quality for only 800 µA of supply current per amplifier; THD is -62 dBc with a 2 V p-p, 1 MHz output signal, and -86 dBc for a 100 kHz, 4.6 V p-p signal on +5 V supply. The low distortion and fast settling time makes it ideal as a buffer to single supply ADCs.

Operating on supplies from +2.7 V to +12 V and dual supplies up to ±6 V, the AD8032 is ideal for a wide range of applications, from battery operated systems with large bandwidth requirements to high speed systems where component density requires lower power dissipation. The AD8032 is available in 8-lead PDIP, 8-lead SOIC_N, and 8-lead MSOP packages and operates over the industrial temperature range of -40°C to +85°C.

AD8031 - Single Amplifier

FEATURES and BENEFITS

  • Low power
    Supply current 800 µA/amplifier
    Fully specified at +2.7 V, +5 V and ±5 V supplies
  • High speed and fast settling on 5 V
    80 MHz, –3 dB bandwidth (G = +1)
    30 V/µs slew rate
    125 ns settling time to 0.1%
  • Low distortion
    –62 dB @ 1 MHz, VO = 2 V p-p
    –86 dB @ 100 kHz, VO = 4.6 V p-p
  • Rail-to-rail input and output
    No phase reversal with input
    0.5 V beyond supplies
    Input CMVR extends beyond rails by 200 mV
    Output swing to within 20 mV of either rail
  • Output current: 15 mA
  • High grade option
    VOS (maximum) = 1.5 mV

Pin Configuration Diagram

Documentation

Title Content Type File Type
AD8031/AD8032: 2.7V, 800 μA, 80 MHz Rail-to-Rail I/O Amplifiers Data Sheet (Rev G, 03/2014) (pdf, 423 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-357: Operational Integrators  (pdf, 272 kB) Application Notes PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Application Notes PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
CN-0255: A Complete Single-Supply, 16-Bit, 100 kSPS PulSAR ADC System Dissipates 8 mW  (pdf, 325 kB) Circuit Note PDF
CN0277: High-Precision, 18-Bit, 5 MSPS, Low Power Data Acquisition Signal-Chain  (pdf, 220 kB) Circuit Note PDF
CN0201: Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels  (pdf, 263 kB) Circuit Note PDF
A 16-Bit, 6 MSPS SAR ADC System with Low Power Input Drivers and Reference Optimized for Multiplexed Applications  (pdf, 457 kB) Circuit Note PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Misled  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-129: Evaluation Board User Guide  (pdf, 208 kB)
Universal Evaluation Board for Dual High Speed Op Amps in MSOP Packages
User Guides PDF
UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages  (pdf, 208 kB) User Guides PDF
SAR ADC & Driver Quick-Match Guide  (pdf, 251 kB)
Find drivers for ADI's most popular single-ended and differential SAR ADCs based on your specific application conditions.
Product Selection Guide PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
When running on a single supply, my op amp's output is highly distorted. Could this be some kind of headroom issue? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Utilities and Conversions HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Utilities and Conversions HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
AD8032 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8032 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8032ACHIPS Status: Production CHIPS OR DIE 0 Comm. Tray, 210 - $8.84 Y  Material Info Notify Me Contact ADI
AD8032ANZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $2.32 $1.97 Y  Material Info PCN Purchase Sample
AD8032AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.68 $2.29 N  Material Info Notify Me Purchase
AD8032AR-REEL7 Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 750 $2.68 $2.29 N  Material Info PDN Purchase
AD8032ARM Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.68 $2.29 N  Material Info PCN Purchase
AD8032ARM-REEL Status: Last Time Buy 8 ld MSOP 8 Ind Reel, 3000 - $2.29 N  Material Info PCN/PDN Purchase
AD8032ARM-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $2.29 N  Material Info PCN Purchase
AD8032ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $2.32 $1.97 Y  Material Info PCN Purchase
AD8032ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.97 Y  Material Info PCN Purchase
AD8032ARMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.97 Y  Material Info PCN Purchase
AD8032ARREEL-SP213 Status: Last Time Buy SOIC 150 MIL 8 Ind Reel, 2500 - - N  Material Info Notify Me Purchase
AD8032ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.32 $1.97 Y  Material Info Notify Me Purchase Sample
AD8032ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.97 Y  Material Info Notify Me Purchase
AD8032ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.97 Y  Material Info Notify Me Purchase
AD8032BNZ Status: Last Time Buy 8 ld PDIP 8 Ind Tube, 50 $3.63 $3.19 Y  Material Info PCN/PDN Purchase
AD8032BR Status: Production 8 ld SOIC 8 Ind Tube, 98 $4.20 $3.69 N  Material Info Notify Me Purchase
AD8032BR-REEL7 Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 750 $4.20 $3.69 N  Material Info PDN Purchase
AD8032BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $3.63 $3.19 Y  Material Info Notify Me Purchase
AD8032BRZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 $3.63 $3.19 Y  Material Info Notify Me Purchase
AD8032BRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 750 $3.63 $3.19 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8032 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8032AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8032ARZ Status: Production 8-Lead SOIC $3.25 Yes -
AD8032ARM-EBZ Status: Production 8-Lead MSOP Bare Evaluation Board $18.25 Yes -
AD8032ARMZ Status: Production 8-Lead MSOP $3.25 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close