SFP CHIPSET AND REFERENCE DESIGN SIMPLIFY 4.25 GBPS TRANSCEIVERS

Analog Devices supports your MSA compatible optical transceiver designs with best in class products AND best in class support. Complete high performance chips sets support SFP for Sonet, Ethernet and Fiberchannel at rates from 100Mbps to 4.25G and XFP at 10G. Full reference designs speed time to market, simplify evaluation and give a head start on your next transceiver design.

SFP Chipset and Reference Design

Features

  • Supports 100Mbps to 4.25G Rate
  • DFB, FP, or VCSEL operation
  • Supports full SFF-8472 digital diagnostics
  • Reference design includes Gerbers, SW, BOM, host board, and GUI interface
  • Best in class performance for power, sensitivity, and eye quality
  • Pin-compatible parts allow PC board re-use at different data rates

ICs

TIA:

  • ADN2880: 3.2 Gbps 3.3V Low Noise TIA for Small Form Factors
  • ADN2882: 4.25 Gbps 3.3 V Low Noise Transimpedance Amplifier

LDD

  • ADN2870: 3.3 V, Dual Loop, 50 Mbps to 4.25 Gbps Laser Diode Driver
  • ADN2871: 3.3 V, 50 Mbps to 4.25 Gbps Single-Loop Laser Diode Driver

Limiting Amp

  • ADN2891: 3.3 V, 3.2 Gbps Limiting Amplifier
  • ADN2892: 3.3 V 4.25 Gb/s Limiting Amplifier

Microcontroller

  • ADuC7020: Precision Analog Microcontroller: 45MIPS ARM7 Flash MCU + 5-Ch 12-Bit ADC + Quad 12-Bit DAC
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close