ADN2873: 3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver
Like the ADN2870, the ADN2873 laser diode driver (LDD) is designed for advanced SFP and SFF modules, using SFF-8472 digital diagnostics. The ADN2873 ...More
ADN2873: 3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver
Product Description
Like the ADN2870, the ADN2873 laser diode driver (LDD) is designed for advanced SFP and SFF modules, using SFF-8472 digital diagnostics. The ADN2873 supports NRZ data transmission operation from 50 Mbps up to 4.25 Gbps. With a new alarm scheme, this device avoids the shutdown issue caused by the system transient generated from various lasers.
The ADN2873 monitors the laser bias and modulation currents and it provides fail alarms and ALS. Using setup voltages of a microcontroller DAC or a trimmable resistor voltage divider, the ADN2873 can set up a laser optical average output power and extinction ratio. The optical average power control loop consists of an optical feedback from a photodiode, the comparator, and a status holder. The ADN2873 works easily with the Analog Devices, Inc., ADuC7019/ADuC702x family of MicroConverter® devices and with the ADN289x family of limiting amplifiers to make a complete SFP/SFF transceiver chipset solution.
The ADN2873 is pin compatible with the ADN2870 dual-loop LDD, allowing the same design to work with either device. For dual-loop control applications, refer to the ADN2870 data sheet.
The product is available in a space-saving 24-lead, 4 mm × 4 mm LFCSP specified over the −40°C to +85°C temperature range.
Applications
- 1×/2×/4× Fibre Channel SFP/SFF modules
- Multirate OC3 to OC48-FEC SFP/SFF modules
- LX-4 modules
- DWDM/CWDM laser transmitters
- HDTV (SMPTE family) laser transmitters
Data Sheet, Rev 0, 07/2008
- Data Sheet Rev 0, 07/2008 (pdf 620kB)
- (About Data Sheets)
Features
- SFP/SFF and SFF-8472 MSA compliant
- SFP reference design available
- 50 Mbps to 4.25 Gbps operation
- Automatic average power control
- Typical 60 ps output rise/fall time
- VCSEL, DFB, and FP laser support
- Bias current range: from 2 mA to 100 mA
- See data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADN2873
3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver
Other Diagrams for ADN2873
3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver
ADN2873 Pin Configuration
ADN2873 Functional Block Diagram
ADN2873 - 3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver
| Part# | Data Rate (Gbps) | Voltage Supply (V) | Laser Bias Current (mA) | Single Ended/Differential | Modulation Current (mA) | Rise/Fall Time (ps) | Dual Loop | MSA Compliance | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADN2525 | 10.7 | 3.3 | 100 | Differential | 80 | 24 | - | XFP, Xenpak, X2, MSA-300 | 3x3 mm LFCSP | $21.14 |
| ADN2530 | 11.3 | 3.3 | 25 | Differential | 23 | 26 | - | - | 3x3 mm LFCSP | $15.49 |
| ADN2830 | - | 5 | 200 | Single Ended | - | - | - | - | 5x5 mm LFCSP | $8.60 |
| ADN2841 | 2.7 | 5 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $17.15 |
| ADN2847 | 3.3 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $8.05 |
| ADN2848 | 1.25 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP | $5.85 |
| ADN2870 | 3.3 | 3.3 | 100 | Both | 90 | 60 | X | SFP-SFF-8472 | 4x4 mm LFCSP | $5.31 |
| ADN2871 | 4.25 | 3.3 | 100 | Both | 90 | 60 | - | - | 4x4 mm LFCSP | $4.30 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2873 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADN2873-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $350.00 | - | Y | Contact ADI | Add To Cart |
| ADN2873ACPZ | Prodn | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $4.30 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADN2873ACPZ-R7 | Prodn | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $4.30 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADN2873ACPZ-RL | Prodn | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $4.30 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close