XFP CHIPSET AND REFERENCE DESIGN SIMPLIFY 10 GBPS TRANSCEIVERS

Analog Devices supports your MSA compatible optical transceiver designs with best in class products AND best in class support. Complete high performance chips sets support SFP for Sonet, Ethernet and Fiberchannel at rates from 100Mbps to 4.25G and XFP at 10G. Full reference designs speed time to market, simplify evaluation and give a head start on your next transceiver design.

XFP Chipset and Reference Design

Features

  • 9.9 Gbps to 11.3 Gbps data rate
  • DFB, FP, or VCSEL operation
  • Exceeds 20% SONET optical eye margin over temperature
  • –19 dBm receive sensitivity
  • Unparalleled jitter performance
  • Supports full digital diagnostics
  • Reference design includes Gerbers, SW, BOM, host board, and GUI interface

ICs

TIA:

  • ADN2821: 11.1 Gbps 3.3V Low Noise High Gain Transimpedance Amplifier

LDD:

  • ADN2525: 10 Gbps Active Back-match, Differential Laser Diode Driver
  • ADN2530: 10 Gbps Active Back-Termination VCSEL Driver

XFP Signal Conditioner:

  • ADN2926 / ADN2927: Standalone Transmit and Receive Functions in a 4 mm x 4 mm LFCSP
  • ADN2928: XFP Single Chip Transceiver IC

Microcontroller:

  • ADuC7020: Precision Analog Microcontroller: 45MIPS ARM7 Flash MCU + 5-Ch 12-Bit ADC + Quad 12-Bit DAC
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close