<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" version="2.0">
  <channel>
    <title>New Products for Laser Drivers | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for Laser Drivers | Analog Devices</description>
    <pubDate>Tue, 20 Oct 2009 11:51:02 GMT</pubDate>
    <dc:date>2009-10-20T11:51:02Z</dc:date>
    <item>
      <title>ADN2531, 11.3 Gbps, Active Back-Termination, Differential Laser Diode Driver</title>
      <link>http://www.analog.com/en/fiberoptic/laser-drivers/adn2531/products/product.html</link>
      <description>The ADN2531 laser diode driver can work with directly modulated laser diodes, including vertical-cavity surface-emitting laser (VCSEL), Fabry-Perot (FP) lasers, and distributed feedback (DFB) lasers, with a differential loading resistance ranging from 5 Ω to 140 Ω. The active back-termination in the ADN2531 absorbs signal reflections from the laser diode side of the output transmission lines,</description>
      <category>Laser Drivers</category>
      <category>Laser Drivers</category>
      <pubDate>Tue, 20 Oct 2009 11:51:02 GMT</pubDate>
      <guid>http://www.analog.com/en/fiberoptic/laser-drivers/adn2531/products/product.html</guid>
      <dc:date>2009-10-20T11:51:02Z</dc:date>
    </item>
    <item>
      <title>ADN2872, 3.3 V Dual-Loop, 50 Mbps to 3.3 Gbps Laser Diode Driver</title>
      <link>http://www.analog.com/en/fiberoptic/laser-drivers/adn2872/products/product.html</link>
      <description>Like the &lt;a href="http://www.analog.com/ADN2870"&gt;ADN2870&lt;/A&gt;, the ADN2872 laser diode driver is designed for advanced SFP and SFF modules, using SFF-8472 digital diagnostics. The device features dual-loop control of the average power and extinction ratio, which automatically compensates for variations in laser characteristics over temperature and aging. The laser needs only be calibrated at 25°C,</description>
      <category>Laser Drivers</category>
      <category>Laser Drivers</category>
      <pubDate>Mon, 27 Jul 2009 15:27:43 GMT</pubDate>
      <guid>http://www.analog.com/en/fiberoptic/laser-drivers/adn2872/products/product.html</guid>
      <dc:date>2009-07-27T15:27:43Z</dc:date>
    </item>
  </channel>
</rss>