ADN2841: Multi-Rate, 2.7 Gbps, Dual-loop, Control Laser Diode Driver IC
The ADN2841 is an anyrate, up to 2.7 Gbps, laser diode driver with dual-loop control of average power and extinction ratio. This feedback loop design enables consistent optical performance over ...More
ADN2841: Multi-Rate, 2.7 Gbps, Dual-loop, Control Laser Diode Driver IC
Product Description
The ADN2841 is an anyrate, up to 2.7 Gbps, laser diode driver with dual-loop control of average power and extinction ratio. This feedback loop design enables consistent optical performance over temperature, as well as lifetime, diode processing variations, and diode supplier. Manufacturing savings are seen in a lowered component count and PCB area, as both average power and extinction ratio controls are fully integrated into the ADN2841. Additional cost reductions are realized as assembly time is decreased and laser similarity requirements are eased.
The ADN2841 operates from a single power supply at +5 V. It is available in 7 mm x 7 mm 48-Lead and 5 mm x 5 mm 32-Lead LFCSP Lead Frame Chip Scale packages.
- Data Sheet Rev A, 10/2002 (pdf 334kB)
- (About Data Sheets)
Features
- Closed-loop Control of the Laser Diode Average Power and Extinction Ratio
- Works with Standard Monitor Photodiodes (MPDs)
- No Limitation on Data Format
- Data Rates from 50 Mbps to 2.7 Gbps (80 ps Typical Rise-Time)
- 80 mA Modulation Current and 100 mA bias Current Drive Capability
- Dual Monitor Photodiode Inputs for WDM Wavelength Control Purposes (48-lead Packages)
- IDTONE Input for Wavelength Identification or Supervisory Channels (48-lead Packages)
- Laser Fail/Laser Degrade Alarms, Automatic Laser Shutdown (ALS)
- Available in Small Outline 5 mm x 5 mm and 7 mm x 7 mm LFCSP Packages
ADN2873 - 3.3 V, 50 Mbps to 4.25 Gbps, Single-Loop, Laser Diode Driver
| Part# | Data Rate (Gbps) | Voltage Supply (V) | Laser Bias Current (mA) | Single Ended/Differential | Modulation Current (mA) | Rise/Fall Time (ps) | Dual Loop | MSA Compliance | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADN2525 | 10.7 | 3.3 | 100 | Differential | 80 | 24 | - | XFP, Xenpak, X2, MSA-300 | 3x3 mm LFCSP | $21.14 |
| ADN2530 | 11.3 | 3.3 | 25 | Differential | 23 | 26 | - | - | 3x3 mm LFCSP | $15.49 |
| ADN2830 | - | 5 | 200 | Single Ended | - | - | - | - | 5x5 mm LFCSP | $8.60 |
| ADN2841 | 2.7 | 5 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $17.15 |
| ADN2847 | 3.3 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $8.05 |
| ADN2848 | 1.25 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP | $5.85 |
| ADN2870 | 3.3 | 3.3 | 100 | Both | 90 | 60 | X | SFP-SFF-8472 | 4x4 mm LFCSP | $5.31 |
| ADN2871 | 4.25 | 3.3 | 100 | Both | 90 | 60 | - | - | 4x4 mm LFCSP | $4.30 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2841 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close