ADN2915 Evaluation Board

Product Details

Test pattern generation and error detection are critical functions needed for design, development, and debug of systems with high speed serial interfaces.

The ADI-BERT reference circuit solution is a flexible, continuous rate pattern generator and error detector of up to 11.3 Gbps that enables test pattern generation for a wide range of industry protocols and data rates.

The ADN2915 clock and data recovery (CDR) IC runs any rate from 10 Mbps to 11.3 Gbps. For full details on the ADN2915, see the ADN2915 data sheet, which should be consulted in conjunction with the UG-551 when using this reference circuit.


SampleBuy

Price, packaging, availability

ADN2915 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVALZ-ADI-BERT Status: Production PRBS Generator/Error Dectector for ADN2915 $3,495.00 Yes -
EVALZ-ADN2915 Status: Production Evaluation Board for ADN2915 with ADI-BERT $575.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close