Evaluation Board for Active Filters

Product Details

Analog Devices active filter evaluation boards, enable users to quickly and easily prototype active filter designs. When used in conjuction with the Analog Filter Wizard™ users can quickly design and build active filters in a matter of minutes. The boards can be used to build two, four or six pole low-pass or high-pass active filters, with frequencies ranging from kilohertz, to tens of megahertz.

The boards feature provisions for edge mounted SMA connectors, which enables easy connection to test equipment or other circuitry. Each evaluation board has a companion application note which includes the board schematic and assembly drawing.

A Sallen-Key filter topology is utilized on the EVAL-FLTR-SO-1RZ and EVAL-FLTR-LD-1RZ filter boards, while the EVAL-FLTR-DF-1RZ differential amplifier filter board uses a multiple feedback topology.

The EVAL-FLTR-SO-1RZ active filter evaluation board is designed to work with single, standard SOIC op amps. The application note for this board is AN-0991.

The EVAL-FLTR-LD-1RZ active filter evaluation board is designed to work with Analog Devices, Inc.'s single, low distortion SOIC pinout op amps, AD8000; AD8099, AD8045, ADA4817, ADA4857 and ADA4899. The application note for this evaluation board is AN-0993.

The EVAL-FLTR-DF-1RZ active filter evaluation board is designed to work with single, standard SOIC differential amplifiers. The application note for this board is AN-0992.


Sallen-Key, SOIC-8 with Dedicated Feedback Pin Evaluation Board

Sallen-Key, SOIC-8 with Dedicated Feedback Pin Evaluation Board


Sallen-Key, Standard SOIC-8 pin out Evaluation Board

Sallen-Key, Standard SOIC-8 pin out Evaluation Board

Multiple Feedback (MFB) SOIC-8 Differential Amplifiers Evaluation Board

Multiple Feedback (MFB) SOIC-8 Differential Amplifiers Evaluation Board

SampleBuy

Price, packaging, availability

Evaluation Board for Active Filters
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-FLTR-DF-1RZ Status: Contact ADI Multiple Feedback (MFB) SOIC-8 Differential Amplifiers Evaluation Board - Yes - Contact ADI
EVAL-FLTR-LD-1RZ Status: Production Sallen-Key, SOIC-8 with Dedicated Feedback Pin Evaluation Board - Yes -
EVAL-FLTR-SO-1RZ Status: Production Sallen-Key, Standard SOIC-8 pin out Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close