Product Details

Analog Devices Blackfin emulator, ADZS-ICE-100B, is an easy, portable, nonintrusive, target-based debugging solution. The emulator performs a wide range of emulation functions, including single-step and full-speed execution with predefined breakpoints, and viewing and/or altering of register and memory contents.

The Blackfin emulator enables users to communicate with Analog Devices Blackfin processors using a high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulator and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC.

The Blackfin emulator is also bus powered so users no longer need to have an extra power supply to power the emulator, making it easier for those users who are always on the go.

Ordering Information:
Part number: ADZS-ICE-100B

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

USB Emulator-100B

USB Emulator-100B
 

Features

  • 5MHz JTAG TCLK frequency
  • Support ONLY ADI Blackfin processors
  • USB 2.0 interface enabling download speeds of up to 255 KB/sec
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Multiprocessor support
  • IEEE 1149.1 14-pin JTAG connector
  • PlugFest Certified USB Bus-powered design
  • CE-certified
  • ROHS Compliant
  • Solder points for attaching a wire to reset the target board

 

Due to the open frame design of the ADZS-100B-ICE, care must be taken when locating a JTAG interface connector on a custom target. You should ensure that no components, if located under the emulator, are taller than 0.15".

If you plan to use this ICE with an existing target board and are concerned that emulator components may short to the target board, an insulator should be used to provide protection.

The ADZS-100B-ICE is sold with a 90 day warranty period.

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0 update 7

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.

SampleBuy

Price, packaging, availability

Analog Devices Blackfin Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-ICE-100B Status: Production Emulator $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close