ADSP-BF707 Evaluation Hardware for the ADSP-BF70x Blackfin Family

Product Details

The ADSP-BF707 evaluation hardware provides a low cost hardware solution for users to evaluate the Analog Devices ADSP-BF70x Blackfin processor family. Blackfin processors combine a dual-MAC state-of-the-art signal processing engine, the advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities into a single instruction-set architecture. New enhancements to the Blackfin+™ core add 32-bit MAC and 16-bit complex MAC support, cache enhancements, branch prediction and other instruction set improvements—all while maintaining instruction set compatibility to previous Blackfin products.

The ADSP-BF707 EZ-KIT Lite includes all hardware necessary to immediately being evaluation:

  • The ADSP-BF707 EZ-Board™
  • CE-approved power supply
  • The ADZS-ICE-1000 emulator
  • USB cable

The ADSP-BF707 EZ-Board can also be purchased separately, if an ICE-1000 or ICE-2000 emulator is already available to the customer.

The ADSP-BF707 Board Design Database contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-BF707 EZ-Board, and is available to download from the Products Download area on this page.

The evaluation hardware is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) software development tools to test capabilities of the ADSP-BF70x Blackfin processors. The CCES development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

The ADSP-BF707 Board Support Package, available to download from this page, provides comprehensive software support for the ADSP-BF707 EZ-Board. Specifically, drivers, examples and code sketches are included for the following components:

  • INA230 current-shunt and power monitor ADC driver
  • INA3221 shunt and bus voltage monitor ADC driver

It also provides comprehensive examples which demonstrate the on-chip drivers and services.


 

ADSP-BF707 Evaluation Board
ADSP-BF707 EZ-Kit

Features

  • ADSP-BF707 Blackfin processor
  • ADM6315 Reset supervisor
  • ADP5024 Dual buck, plus LDO regulator
  • Micron MT47H128M16 2G bit DDR2 memory
  • 32M bit Quad SPI Flash memory
  • RF Wireless connector
  • FTDI FT232RQ USB to UART converter
  • High speed USB
  • Debug interface (JTAG/SWD/TRACE)
  • HADC inputs
  • Interfaces: CAN, Expansion Interface III.
  • Accessories: 2GB SD CARD, Power Supply

Product Downloads

System Requirements

  • CrossCore Embedded Studio 1.1.0

Additional Information

SampleBuy

Price, packaging, availability

ADSP-BF707 Evaluation Hardware for the ADSP-BF70x Blackfin Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF707-EZBRD Status: Production Evaluation Board $249.00 Yes -
ADZS-BF707-EZLITE Status: Production Evaluation board with ICE-1000 $299.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close