Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug features added for the ICE-1000/ICE-2000:

  • Program trace*
  • System trace*
  • Cross trigger channel control*
  • Coresight Serial Wire Debug(SWD) support*

*Not available in all CCES versions


 

ICE-1000 and ICE-2000 USB-Based Emulators
ICE-1000 and ICE-2000

Features

  • Blackfin®, Blackfin+™ and SHARC® support
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

System Requirements

  • CrossCore Embedded Studio 1.1.0 or VisualDSP++ 5.1.1 (or higher)

SampleBuy

Price, packaging, availability

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-ICE-1000 Status: Production Low Cost USB-based JTAG Emulator $150.00 Yes -
ADZS-ICE-2000 Status: Production High Performance USB-based JTAG Emulator $1,495.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close