ADMP441 Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP411 product page for all technical support and sales information.

This kit includes one EVAL-ADMP441Z-FLEX and an interface PCB. This kit can be plugged into a Blackfin SDP-B to stream audio over USB to a PC. This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate with the evaluation board through the SDP Controller board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.


 

ADMP441Z Evaluation Board

Supporting Boards

  • The SDP-B (EVAL-SDP-CB1Z) is the required controller board for this evaluation system. If you have previously purchased an SDP-B, you will not need to purchase another SDP-B Controller board. Evaluation boards requiring the SDP-B will not work with the SDP-S controller board. Visit the System Demonstration Platform Page for more information.
  • Video:Getting Started with the EVAL-ADMP441Z

    SampleBuy

    Price, packaging, availability

    ADMP441 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADMP441Z Status: Obsolete Evaluation Board - Yes - Contact ADI
    EVAL-SDP-CB1Z Status: Production Evaluation Controller Boa $99.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    沪ICP备09046653号
    content here.
    content here.

    Send Feedback

    Close