AD8017

PRODUCTION

Low Cost, High Output Current, High Output Voltage Line Driver

Viewing:

Overview

  • High Output Drive Capability
    20 V p-p Differential Output Voltage, RL = 50 Ω
    10 V p-p Single-Ended Output Voltage While Delivering 200 mA to a 25 Ω Load
  • Low Distortion
    -78 dBc @ 500 kHz SFDR, RL = 100 Ω, VO = 2 V p-p
    -58 dBc Highest Harmonic @ 1 MHz, IO = 270 mA (RL = 10 Ω)
  • High Speed
    160 MHz, -3 dB Bandwidth (G = +2) 1600 V/µs Slew Rate
  • Low Power Operation
    5 V to 12 V Voltage Supply @ 7 mA/Amplifier
AD8017
Low Cost, High Output Current, High Output Voltage Line Driver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8017

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

Recently Viewed