Blackfin FPGA EZ-Extender for the ADSP-BF533, ADSP-BF537, and ADSP-BF561 EZ-KIT Lite's

Product Details

The Blackfin FPGA EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, ADSP-BF537 or ADSP-BF561 processor targeted applications. The board extends the evaluation system by providing a Xilinx FPGA with external memory, IDC connectors for off-board connections, and a small breadboard area. Applications and information about the use and connection of the various interfaces on the Blackfin FPGA EZ-Extender are available from Analog Devices.

Available:
Available now

Part Number:
ADZS-BFFPGA-EZEXT

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

BF-EXTENDERFPG

BF-EXTENDERFPG
 

Features

  • Xilinx Spartan III FPGA (XC3S1000)
  • 2MB of SRAM
  • 25 MHz oscillator
  • Socket for auxiliary oscillator
  • Two push buttons
  • Eight flag LEDs
  • 7V Power Supply
IDC thru-hole connectors
  • Allows quick access to Blackfin and FPGA pins for probing
  • Allows access to Blackfin and FPGA pins for off-board connections
High-speed connector
  • Allows quick access to Blackfin and FPGA pins for probing
  • Allows access to Blackfin and FPGA pins for off-board connections

Design Files

  • Blackfin FPGA EZ-Extender Board Design Database (Revision 1.0)
  • (zip, 6.19MB)
    Contains all of the electronic information required for the design, layout, fabrication and assembly of the Blackfin FPGA EZ-Extender.

    System Requirements

    • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
    • Intel Pentium® processor (x86 compatible), 1 GHz or faster
    • 512 MB RAM and 2 GB available hard disk space
    • VisualDSP++ 5.0

    Software and Tools

    • Blackfin Evaluation Kits
      EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
    • USB Emulators
      Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

    EngineerZone Support Community: Latest Hardware Tools

    SampleBuy

    Price, packaging, availability

    Blackfin FPGA EZ-Extender for the ADSP-BF533, ADSP-BF537, and ADSP-BF561 EZ-KIT Lite's
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
    ADZS-BF527-EZLITE Status: Production Evaluation Board $900.00 Yes -
    ADZS-BF533-EZLITE Status: Production Evaluation Board $450.00 Yes -
    ADZS-BF537-EZLITE Status: Production Evaluation Board $350.00 Yes -
    ADZS-BF548-EZLITE Status: Production Evaluation Board $1,000.00 Yes -
    ADZS-BF561-EZLITE Status: Production Evaluation Board $500.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Send Feedback X
    content here.
    content here.

    Send Feedback

    Close