Blackfin EZ-Extender for Analog Devices ADSP-BF533 and ADSP-BF561 EZ-KIT Lite

Product Details

The Blackfin EZ-Extender daughter board allows developers to connect the Parallel Peripheral Interface (PPI) on the ADSP-BF533 EZ-KIT Lite and the ADSP-BF561 EZ-KIT Lite to a number of Analog Devices High Speed Converter (HSC) evaluation boards (ADC, mix signal, and DAC), the OV6630 OmniVision camera evaluation board, and an external LCD display. The ADSP-BF533 EZ-Extender 1 also provides developers breadboard area and the ability to access all of the pins on the ADSP-BF533 and ADSP-BF561 EZ-KIT Lite’s expansion interface.

Applications and information about the use and connection of the various interfaces on the Blackfin EZ-Extender are available from Analog Devices.

EZ-Extender to DSP Supported HSC Evaluation Boards

Part Number:
ADZS-BF-EZEXT-1

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

BF-EXTENDER

BF-EXTENDER
 

Features

  • Expansion Interface for connecting to ADSP-BF533 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite
  • External LCD display interface
  • Analog Devices High Speed Converter (HSC) interface for connecting to HSC Evaluation Boards (ADC, mixed signal, and DAC)
  • RJ45 connector for providing SPI signals for configuring converter registers
  • Dimensions: 5” (H) x 5” (W)

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

EngineerZone Support Community: Latest Hardware Tools

SampleBuy

Price, packaging, availability

Blackfin EZ-Extender for Analog Devices ADSP-BF533 and ADSP-BF561 EZ-KIT Lite
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF-EZEXT-1 Status: Production Evaluation Board $200.00 Yes -
ADZS-BF533-EZLITE Status: Production Evaluation Board $450.00 Yes -
ADZS-BF561-EZLITE Status: Production Evaluation Board $500.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close