|
|
Note:
1 For a summary of the Micriµm CrossCore Software Licensing Options refer to the section below.
Micrium based CrossCore Software License Options
Maintenance Policy: A CrossCore Embedded Studio license includes one year of updates, upgrades and lifetime support. The optional annual maintenance provides access to updates and upgrades released during the maintenance period. Updates released after the maintenance period will not run until maintenance is renewed. Renewing maintenance provides instant access to all previous updates. Annual maintenance is 20% of book price for each license option, for additional information please Contact ADI
Evaluation Version Reminder: A reminder that once your evaluation of uCOS-III Real-Time Kernel for CrossCore Embedded Studio is complete, and you decide to use it in a commercial product,you must purchase a full license from Analog Devices to comply with our license terms and agreements.
Licensing to Colleges and Universities Policy: Developers from accredited colleges and universities can use µC/OS-III Real-Time Kernel for CCES without a license, as long as the software is used only for educational purposes or peaceful research.
Buy