The USB-SDP-CABLEZ USB-to-Serial-I/O interface is required to connect certain evaluation boards to a PC to allow control and monitoring by the evaluation software. When multiple evaluation kits are linked, only one serial I/O interface connector is required.
The USB-SDP-CABLEZ provides a serial interface between a PC and an evaluation board. The USB-SDP-CABLEZ is based on a USB to Serial Engine that establishes connectivity to the PC through a USB 2.0 high speed port. The USB-SDP-CABLEZ has configurable I2C, SPI and GPIO communication lines that are controlled by the evaluation software for specific devices.
The USB-SDP-CABLEZ has a 10-way connector, which exposes the serial interface peripherals to various evaluation boards. An adapter board is included with the USB-SDP-CABLEZ kit that converts the 10-way connector to a 3-way I2C only connection. The adapter is provided to allow connection to some older eval kits that have not yet been updated to include the new 10-way connector.
Software for the USB-SDP-CABLEZ is on an evaluation board specific basis. Please check the evaluation board page for information on the relevant application software.
The USB-SDP-CABLEZ is designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with the USB-SDP-CABLEZ serial interface.
| ADM1062 | Super Sequencer with Margining Control and Temperature Monitoring |
| ADM1063 | Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring |
| ADM1064 | Super Sequencer® with Voltage Readback 12-bit ADC |
| ADM1065 | Super Sequencer™ and Monitor |
| ADM1066 | Super Sequencer™ with Margining Control and Auxiliary ADC Inputs |
| ADM1067 | Super Sequencer™ with Open-Loop Margining DACs |
| ADM1068 | Compact Multi- Voltage Sequencer and Supervisor |
| ADM1069 | Compact Multi- Voltage Sequencer and Supervisor with Margining Control |
| ADM1166 | Super Sequencer™ with Margining Control and Auxiliary ADC Inputs and Non-Volatile Fault Recording |
| ADM1168 | Compact Multi- Voltage Sequencer and Supervisor and Non-Volatile Fault Recording |
| ADM1169 | Compact Multi- Voltage Sequencer and Supervisor with Margining Control and Non-Volatile Fault Recording |
| ADM1075 | -48 V Hot Swap Controller and Digital Power Monitor with PMBus interface |
| ADM1175 | Hot Swap Controller and Digital Power Monitor with Convert Pin |
| ADM1176 | Hot Swap Controller and I2C® Power Monitor |
| ADM1177 | Hot Swap Controller and Digital Power Monitor with Soft Start Pin |
| ADM1178 | Hot Swap Controller and Digital Power Monitor with ALERTB Output |
| ADM1275 | Hot Swap Controller and Digital Power Monitor with PMBus Interface |
| ADM1276 | Hot Swap Controller and Digital Power and Energy Monitoring with PMBus Interface |
Buy© 1995 - Analog Devices, Inc. All Rights Reserved