Product Details

The ADSP-21364 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21364 SHARC® Processor architecture via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about Analog Devices’ (ADI’s) ADSP-21364 hardware and software development and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-21364 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

Part Number:
ADZS-21364-EZLITE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support


SHARC 21364-EZ-Kit Lite

21364-ezkit
 

FEATURES

  • ADSP-21262 SHARC® Processor
  • 1M x 8-bit FLASH memory
  • 512K x 8-bit SRAM
  • 512 Kbit SPI® FLASH memory
  • AD1835 stereo, 96 kHz, 24-bit codec
  • USB-based debugger interface

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update

Software and Tools

  • SHARC Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a SHARC processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

SHARC 21364 EZ-KIT Lite Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-21364-EZLITE Status: Production Evaluation Board $500.00 Yes -
ADZS-SHRCUSB-EZEXT Status: Production Evaluation Board $225.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close