Evaluation Boards (18)
- Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ Evaluation board for evaluating the RS485
- Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ Evaluation board for evaluating the RS485
- Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ Evaluation board for evaluating the RS485
- ADM4168E Evaluation Board Evaluation board for evaluating the ADM4168E ±15 kV ESD Protected Dual RS-422 Transceiver
- ezLINX™ iCoupler® Isolated Interface Development Environment The ezLINX™ iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards.
- ADM2687E Evaluation Board Evaluation board for evaluating the ADM2687E 500kbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
- ADM2682E Evaluation Board Evaluation board for evaluating the ADM2682E 16Mbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
- ADM2587E Evaluation Board Evaluation board for evaluating the ADM2587E 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500kbps)
- ADM2582E Evaluation Board Evaluation board for evaluating the ADM2582E 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (16Mbps)
- ADM2491E Evaluation Board Evaluation board for evaluating the ADM2491E 5 kV Signal Isolated, High Speed (16 Mbps), ESD Protected, Full/Half Duplex RS-485 Transceiver
- ADM2490E Evaluation Board Evaluation board for evaluating the ADM2490E 5 kV Signal Isolated, High Speed (16 Mbps), ESD Protected, Full Duplex RS-485 Transceiver
- ADM2487E Evaluation Board Evaluation board for evaluating the ADM2487E 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps)
- ADM2486 Evaluation Board Evaluation board for evaluating the ADM2486 2.5 kV Signal Isolated, High Speed (20 Mbps), Half Duplex RS-485 Transceiver
- ADM2485 Evaluation Board Evaluation board for evaluating the ADM2485 2.5 kV Signal Isolated, High Speed (16 Mbps), Half Duplex RS-485 Transceiver w/ Transformer Driver
- ADM2484E Evaluation Board Evaluation board for evaluating the ADM2484E 5 kV Signal Isolated, ESD Protected, 500 kbps, Full/Half Duplex RS-485 Transceiver
- ADM2483 Evlauation Board Evaluation board for evaluating the ADM2483 2.5 kV Signal Isolated, 500 kbps, Half Duplex RS-485 Transceiver w/ Power Valid Input
- ADM2482E Evaluation Board Evaluation board for evaluating the ADM2482E 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (16 Mbps)
- ADM2481 Evaluation Board Evaluation board for evaluating the ADM2481 2.5 kV Signal Isolated, 500 kbps, Half Duplex RS-485 Transceiver