Documentation (26)
- UG-474: Evaluation Board for Differential Amplifiers Offered in 8-Lead SOIC Packages (PDF, 263 kB)
- UG-460: Evaluation Board for Single, High Speed Operational Amplifiers (8-Lead SOIC) (pdf, 369 kB)
- UG-462: Evaluation Board for the ADA4432-1, Video Filter Amplifier Offered in 8-Lead LFCSP (pdf, 197 kB)
- UG-425: Evaluation Board for the ADA4433-1, Fully Differential Video Filter Amplifier Offered in 8-Lead LFCSP (pdf, 208 kB)
- UG-424: Evaluation Board for the ADA4432-1, Video Filter Amplifier Offered in 6-Lead SOT-23 (pdf, 206 kB)
- ADL5604 Gerber Files (zip, 279 kB)
- ADL5321 Gerber Files (zip, 343 kB)
- UG-130: Differential Amplifier Evaluation Board for 8-lead SOIC and MSOP Packages (pdf, 493 kB)
-
UG-129: Evaluation Board User Guide
(pdf, 208 kB)
Universal Evaluation Board for Dual High Speed Op Amps in MSOP Packages - UG-140: Universal Evaluation Board for Triple, High Speed Op Amps with Charge Pump Offered in 16-Lead, 4 mm × 4 mm LFCSP Packages (pdf, 283 kB)
- UG-127: Universal Evaluation Board for High Speed Op Amps in SOT-23-5/SOT-23-6 Packages (pdf, 273 kB)
- UG-115: Universal Evaluation Board for Triple, High Speed Op Amps Offered in 16-Lead, 4 mm × 4 mm LFCSP Packages (pdf, 171 kB)
- UG-114: Universal Evaluation Board for Triple, High Speed Op Amps Offered in 14-Lead SOIC Packages (pdf, 148 kB)
- UG-111: Universal Evaluation Board for Quad, High Speed Op Amps Offered in 14-Lead SOIC Packages (pdf, 164 kB)
- UG-112: Universal Evaluation Board for Single, High Speed Op Amps Offered in SC-70 Packages (pdf, 270 kB)
- UG-101: Evaluation Board User Guide (pdf, 189 kB)
-
UG-017: Universal Evaluation Board for Dual High Speed Op Amps
Offered in 16-Lead 3 mm × 3 mm LFCSP (pdf, 281 kB) -
UG-083: Evaluation Board User Guide for Single, High Speed Operational Amplifiers
(8-Lead, 3 mm × 3 mm LFCSP with Dedicated Feedback Pin) (pdf, 209 kB) - UG-133: Differential Receiver Evaluation Boards for Amplifiers AD8129 and AD8130 Offered in 8-Lead SOIC and MSOP Packages (pdf, 595 kB)
- UG-019: Universal Evaluation Board for Dual, High Speed Op Amps Offered in 8-Lead SOT-23 Packages (pdf, 258 kB)
- UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages (pdf, 208 kB)
- UG-020: Universal Evaluation Board for Quad High Speed Op Amps Offered in 14-Lead TSSOP Packages (pdf, 233 kB)
-
UG-084: Evaluation Board for Single, High Speed Operational Amplifiers
(8-Lead, SOIC with Dedicated Feedback Pin and Exposed Paddle) (pdf, 243 kB) - Active Filter Evaluation Board for Analog Devices, Inc., - Low Distortion Pinout Op Amps (pdf, 107 kB)
- ADL5321: 2.3 GHz to 4.0 GHz ¼ Watt RF Driver Amplifier Data Sheet (pdf, 319 kB)
- Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)