ADSP-BF538F: Blackfin Processor for Industrial and Peripheral Intensive Applications
The Blackfin® Processor family has been expanded to address the ever-increasing need for more connection possibilities. This connectivity is coupled with the high performance 16-/32-bit Blackfin ...More
ADSP-BF538F: Blackfin Processor for Industrial and Peripheral Intensive Applications
Product Description
The Blackfin® Processor family has been expanded to address the ever-increasing need for more connection possibilities. This connectivity is coupled with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications through code compatibility of these new family members with existing Blackfin offerings.
The ADSP-BF538F processors are a functional extension of the popular ADSP-BF533 processor, and they are ideally suited for applications with multiple device connections. The ADSP-BF538F is equivalent in functionality to the ADSP-BF538 processor with the exception of the addition of onboard FLASH memory. Ideally suited for a broad range of industrial, instrumentation and medical appliance applications—allowing for broad connection possibilities coupled with a mix of control and signal processing needs based on the end product.
Designed for Embedded Development
A new addition to the Blackfin Processor family is the inclusion of integrated FLASH memory alongside the processor. There are two choices available in the ADSP-BF538F family, one with 512KB of onboard FLASH memory and one with 1MB of onboard FLASH memory. Both offer large code space for complex embedded systems and fast access time to the Blackfin core. This is in addition to the complementary Blackfin processor memory system that offers a powerful and flexible cache architecture that can dynamically balance between the hard real-time tasks desired in SRAM and soft real-time control tasks and an Operating System (OS) requiring cache functionality.
FLASH Memory Data Sheets:
4 Megabit (512 K x 8-Bit/256 K x 16-Bit) FLASH memory
8 Megabit (1 M x 8-Bit/512 K x 16-Bit) FLASH memory
Dynamic Power Management additionally lowers power consumption for extending battery life or for minimizing power dissipation in enclosed applications.
Designed as an Integrated System
In addition to the embedded connectivity of CAN, the ADSP-BF538F processors include a variety of general purpose functions designed to minimize external IC count and offer broad control and communication. Peripherals include three SPI®-compatible ports, three UARTs, four SPORT ports, three multifunction timers, 54 general-purpose I/Os, dual Two-Wire Interface for I2C operation, a real-time clock, a watchdog timer, an event controller, and a JTAG/debug interface. The flexible Parallel Peripheral Interface (PPI) offers a direct connection to a variety of video encoders/ decoders, display drivers, image sensors, and general-purpose converters.
Development Tools
Blackfin Processors are supported by:
Analog Devices CROSSCORE® brand of industry leading development tools. The CROSSCORE components include the VisualDSP++® software development environment, EZ-KIT Lite® evaluation systems, EZ-Extender™ daughter boards, and PCI-based or USB-based emulators.
Green Hills® Software award-winning MULTI® Embedded Software Development Environment and associated emulators.
- Data Sheet Rev B, 10/2008 (pdf 1299kB)
- (About Data Sheets)
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing tasks
- Addition of onboard FLASH memory (512K bytes or 1M byte) for code storage of complex system applications that run on a powerful 400MHz or 500MHz processor
- Applications-tuned peripherals provide glueless connectivity to general-purpose converters in data acquisition applications
- Enhanced Dynamic Power Management with on-chip voltage regulation
- High performance 16-/32-bit embedded processor core
- 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
- Full SIMD architecture, including instructions for accelerated video and image processing
- Memory Management Unit (MMU) supporting full memory protection for an isolated and secure environment
Diagrams
- Enlarge
Functional Block Diagram for ADSP-BF538F
Blackfin Processor for Industrial and Peripheral Intensive Applications
Functional Block Diagram for ADSP-BF538F
ADSP-BF538F Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-BF538BBCZ-4F4 | Prodn | 316 Ball CSPBGA (17mm²) | 316 | Ind | $19.26 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF538BBCZ-4F8 | Prodn | 316 Ball CSPBGA (17mm²) | 316 | Ind | $20.26 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF538BBCZ-5F4 | Prodn | 316 Ball CSPBGA (17mm²) | 316 | Ind | $19.65 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-BF538BBCZ-5F8 | Prodn | 316 Ball CSPBGA (17mm²) | 316 | Ind | $20.67 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close