ADSP-BF538:  Blackfin Processors for Industrial and Peripheral Intensive Applications

The Blackfin® Processor family has been expanded to address the ever-increasing need for more connection possibilities with two new family members. This connectivity is coupled with the high ...More

ADSP-BF538:  Blackfin Processors for Industrial and Peripheral Intensive Applications

Product Description

The Blackfin® Processor family has been expanded to address the ever-increasing need for more connection possibilities with two new family members. This connectivity is coupled with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications through code compatibility of these new family members with existing Blackfin offerings.

The ADSP-BF538 is a functional extension of the popular ADSP-BF533 processor, and is ideally suited for applications with multiple device connections. The ADSP-BF538 offers equivalent embedded memory and is well suited for applications such as video security/surveillance and industrial-environment-based distributed control/factory automation applications. Ideally suited for a broad range of industrial, instrumentation and medical appliance applications—allowing for broad connection possibilities coupled with a mix of control and signal processing needs based on the end product.

Designed as an Integrated System
In addition to the embedded connectivity of CAN, the ADSP-BF538 processors include a variety of general purpose functions designed to minimize external IC count and offer broad control and communication. Peripherals include three SPI®-compatible ports, three UARTs, four SPORT ports, three multifunction timers, 54 general-purpose I/Os, dual Two-Wire Interface for I2C operation, a real-time clock, a watchdog timer, an event controller, and a JTAG/debug interface. The flexible Parallel Peripheral Interface (PPI) offers a direct connection to a variety of video encoders/ decoders, display drivers, image sensors, and general-purpose converters.

Development Tools
Blackfin Processors are supported by:

Analog Devices CROSSCORE® brand of industry leading development tools. The CROSSCORE components include the VisualDSP++® software development environment, EZ-KIT Lite® evaluation systems, EZ-Extender™ daughter boards, and PCI-based or USB-based emulators.

Green Hills® Software award-winning MULTI® Embedded Software Development Environment and associated emulators.

Features

  • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing tasks
  • Applications-tuned peripherals provide glueless connectivity to general-purpose converters in data acquisition applications
  • Enhanced Dynamic Power Management with on-chip voltage regulation
  • High performance 16-/32-bit embedded processor core
  • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Memory Management Unit (MMU) supporting full memory protection for an isolated and secure environment

Diagrams

  • Enlarge
ADSP-BF538 Diagram
Functional Block Diagram for ADSP-BF538

Markets & Applications

  • Industrial and Instrumentation
  • Medical
  • Security

Specifications

Clock Speed MHz (Max) 500MHz
RAM Memory (kBytes) 148
External Memory Bus 16bit
Parallel Periph Interface Yes
PCI No
USB Device No
UARTs, Timers Yes
Watchdog Timer, RTC Yes
Core Voltage (V) 0.8-1.2
Core Voltage Regulation Yes
Package CSP_BGA
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices