ADSP-BF533:  High Performance General Purpose Blackfin Processor

The ADSP-BF533 provides a high performance, power-efficient processor choice for today's most demanding convergent signal processing applications. With performance up to 756 MHz (1512 MMACs), ...More

ADSP-BF533:  High Performance General Purpose Blackfin Processor

Product Description

The ADSP-BF533 provides a high performance, power-efficient processor choice for today's most demanding convergent signal processing applications. With performance up to 756 MHz (1512 MMACs), applications can now add greater signal processing performance without significantly increasing their system cost. The high performance 16-bit/32-bit Blackfin® embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of applications including consumer, communications, automotive, and industrial/instrumentation.

Architectural Features
  • High performance 16-bit/32-bit embedded processor core
  • 10-stage RISC MCU/DSP pipeline with mixed 16-bit/32-bit ISA for optimal code density
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Memory management unit (MMU) supporting full memory protection for an isolated and secure environment

High Level of Integration
  • Up to 148 kB of on-chip SRAM
  • Glueless video capture and display port
  • Two dual-channel, full-duplex, synchronous serial ports supporting eight stereo I2S channels
  • 12 DMA channels supporting one- and two-dimensional data transfers
  • Memory controller providing glueless connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 160-ball mini-BGA, 169-ball PBGA packages
  • Industrial temperature ranges (40°C to 85°C) and commercial temperature ranges (0°C to 70°C) available

Features

  • Up to 756 MHz performance
  • 1512 MMACs/second
  • Application-tuned peripherals provide glueless connectivity to general-purpose converters in data acquisition applications
  • Large on-chip SRAM for maximum system performance

Diagrams

  • Enlarge
ADSP-BF533 Diagram
Functional Block Diagram for ADSP-BF533

Markets & Applications

  • Multimedia
  • Home Audio/Video
  • Embedded Modems
  • Instrumentation
  • Imaging
  • Industrial Control
  • Voice Communication

Specifications

Clock Speed MHz (Max) 750MHz
MMACS (Max) 1500
RAM Memory (kBytes) 148
External Memory Bus 16bit
Parallel Periph Interface Yes
PCI No
USB Device No
UARTs, Timers Yes
Watchdog Timer, RTC Yes
Core Voltage (V) 0.8-1.3
Core Voltage Regulation Yes
Package 169-PBGA,CSP_BGA
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices