Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
1.8V, 2.5V, and 3.3V compliant and tolerant
Support for all ADI JTAG processors and DSPs
5V tolerant and 3.3V compliant for 5V processors and DSPs
Multiprocessor support
14-pin JTAG connector
3-meter USB cable for difficult-to-reach targets
CE-certified