content here.
content here.

ADSP-TS101S:  300 MHz TigerSHARC Processor with 6 Mbit on-chip SRAM

The ADSP-TS101S is the first member of the TigerSHARC Processor family. Targeted at numerous signal processing applications that rely on multiple processors working together to execute computationally-intensive real-time functions, ADI’s TigerSHARC processor is well-suited to video and communication markets, including the 3G cellular and broadband wireless base stations, as well as defense, ...More

ADSP-TS101S:  300 MHz TigerSHARC Processor with 6 Mbit on-chip SRAM

Product Description

The ADSP-TS101S is the first member of the TigerSHARC Processor family. Targeted at numerous signal processing applications that rely on multiple processors working together to execute computationally-intensive real-time functions, ADI’s TigerSHARC processor is well-suited to video and communication markets, including the 3G cellular and broadband wireless base stations, as well as defense, medical imaging, industrial instrumentation. The ADSP-TS101S features a static superscaler architecture which combines RISC, VLIW and standard DSP functionality. Native support of fixed and floating point data types, coupled with the leading edge multiprocessing capabilities allows the TigerSHARC processor to offer unrivaled DSP performance. At a 300 MHz clock rate, the ADSP-TS101S offers the industry’s highest 16-bit fixed-point performance and a 32-bit floating 1024-point complex FFT time of 32.5 microseconds.

ADSP-TS101S Performance:

  • High performance 300 MHz, 3.3 ns instruction rate DSP core
  • Executes eight 16-bit MACs with 40-bit accumulation or two 32-bit MACs with 80-bit accumulation per cycle
  • Executes six single-precision floating point or twenty four 16-bit fixed point operations per cycle (1800 MFLOPS or 7.2 GOPS performance)
  • 8-cycle instruction pipeline; 3-cycle fetch pipe and 5-cycle execution pipe
  • Parallelism allows the execution of up to four 32-bit instructions per cycle
  • The ADSP-TS101S is available in both 19mm X 19mm and 27mm X 27mm inexpensive, plastic ball-grid array packages. The TigerSHARC is available for general purpose sampling today.

    • Static Superscalar architecture which supports 1, 8, 16 and 32-bit fixed point as well as floating point data processing
    • High performance 300 MHz, 3.3 ns instruction rate DSP core
    • 6 Mbit on-chip SRAM internally organized in three banks with user-defined partitioning
    • 14 channel, zero overhead DMA controller
    • Enhanced communications instruction set for wireless infrastructure applications allows for the TigerSHARC to offer complete base band processing
    • Three internal 128-bit wide internal buses providing a total memory bandwidth of 14.4 Gbytes per second
    • Software radio approach allows for the adoption of a single platform for multiple wireless telecommunication standards
    • Single instruction multiple-data (SIMD) operation supported by two computation blocks each with an ALU, multiplier, shifter and 32-word register file
    • Assembly and C language programmability
    • Clock Speed (MHz): 300MHz
    • MMACs: 2400
    • On-Chip Memory (Mbit): 6Mbit
    • External Memory (Mbit): 32/64
    • Parallel Bus: Yes
    • Core Voltage (V): 1.2V
    • Package: 19 x 19 BGA,27 x 27 BGA

    Functional Block Diagram for ADSP-TS101S

    Diagrams


    Markets & Applications


    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.