Documentation Errata for ADSP-TS101S: TigerSHARC® Embedded Processor, 300 MHz, 6 Mbits, Data Sheet



Chapter: N/A Page: 43
Reference Number: 23134
Change
In the outline dimensions figure, the remove following (or similarly worded) note:
THE ACTUAL POSITION OF EACH BALL IS WITHIN ... mm OF ITS IDEAL POSITION RELATIVE TO THE BALL GRID.

back to top


Chapter: N/A Page: 43
Reference Number: 24422
Change
Recommendations for solder mask opening and ball pad size are missing from the Outline dimensions figure. Add the following note:
Recommended solder mask opening is X.XXmm, recommended ball pad size is Y.YYmm.
The information for X.XX and Y.YY comes from the table at http://www.analog.com/processors/bgapackage.

back to top


Last Updated: March 15, 2005