BRAVO IP-Com Reference Design
The BRAVO IP-COM Reference Design based on the Blackfin processor helps customers shorten time-to-market and lower product development risks by providing an easy-to-use platform for developing a wide-range of communications and entertainment based products. The platform runs fully-featured applications including VoIP, videophone, streaming media player, ACCESS Netfront browser, web portal applications, IP camera, plus many more. At the heart of the design, the Blackfin processor is responsible for the processing responsible for the audio, video, networking and Man Machine interface (MMI).
Supports:
- Field-proven and scalable design
- Runs multiple applications like VoIP, Videophone, Streaming, Door-phone, IP camera, AV player, photo viewer, internet radio and much more
- Fully featured, Modular software architecture and standards compliant
- Support both narrow band and Wide band audio codecs , G.7xx, iLBC
- Support latest video codec H.264, H.263, MPEG4, MPEG2, WMV9
- Support SIP, H.323, RTSP protocols
- Runs under Embedded Linux operating system
- Application suite along with reference design and the sample GUI framework are provided under license there by enabling quick time-to-market and lowering developing risk
Key Application Area
- Home Entertainment
- Networked and Streaming Media
- Communications
Example Applications
- Example: Videophone/V2OIP application
- SIP and H.323 compliant with advanced features like presence, conference , SIP INFO, MWI,H.450.x
- Support H.263 and H.264 Video codec with PLC @30fps CIF
- Supports Narrow band (G.7xx,iLBC) and wide band (G.722,G.722.1 annex C..) audio codec
- QoS , Jitter buffer management, Bit rate control algorithm(TMN11..) and many modules that will enable in offering superior Video and audio quality on real networks.
- Supports Video Features like PIP(Picture in Picture), Freeze, Privacy etc
- Supports phone features like Multi calls, CLID, on-board conference etc
- Supports system features like remote upgrade, auto provisioning, web based configuration, wired/wireless interfaces etc
- Example: ACCESS Netfront Browser application
- Full Internet browser
- Optimized for embedded environment
- Runs under uClinux (Embedded Linux) OS
- Easily customizable and configurable
- Standards: HTML 4.01, CSS, DOM, ECMA Script, SSL, TLS, AJAX, DHTML, XHTML, RSS, Plug-in support
Processors
Operating Systems supported
Supporting Documents
- Available under NDA and license required.
Complimentary components
- Audio codec: AD1985/AD1981B
- Video encoders/decoders: ADV7180, ADV7171
- Ethernet Controller : Support both SMSC and Micrel part
- Cmos camera: Support both Omnivision and Micron
Tools
Third party support
Contact