ADSP-21486
PRODUCTIONHigh Performance Fourth Generation DSP
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 400 MHz core clock speed
- 5 Mbits of on-chip RAM
- 4 Mbits On-chip ROM embedded with industry-standard audio decode and post-processing algorithms available to qualified Dolby and DTS licensees only
- FIR, IIR, and FFT accelerators
- Digital Applications Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter
- Fully enhanced DMA engine including scatter/gather DMA, delay line DMA
- 8 serial ports (SPORTs) supporting I2S, left-justified sample pair, DSP Serial and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- UART and Two-Wire Interface
- 16 Pulse Width Modulation (PWM) channels
- 3 full-featured timers
- 176 ld LQFP EPAD and 100 ld LQFP EPAD packages
- Commercial temperature range
The fourth generation of SHARC® Processors now includes the ADSP-21486, ADSP-21487, ADSP-21489 and offers increased performance, hardware-based filter accelerators, audio and application-focused peripherals, and new memory configurations capable of supporting the latest surround-sound decoder algorithms. All devices are pin-compatible with each other and completely code-compatible with all prior SHARC Processors. These newest members of the fourth generation SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-performance audio applications.
The ADSP-21486 offers the highest performance–400 MHz/2400 MFLOPs–in an LQFP package within the fourth generation SHARC Processor family. This level of performance makes the ADSP-21486 particularly well suited to address the consumer audio segment. In addition to its high core performance, the ADSP-21486 includes additional processing blocks such as FIR, IIR, and FFT accelerators to increase the total performance of the system. There is a new feature called Variable Instruction Set Architecture (VISA) that allows the code size to be decreased by 20% to 30% and increase the memory size availability. The ADSP-21486 is ideal for applications that do not need the burden of adding an external DRAM memory component.
Fourth-generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Applications Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, IDP, S/PDIF Tx/Rx, and an 8-Channel asynchronous sample rate converter block. The fourth generation SHARC allows data from the serial ports to be directly transferred to external memory by the DMA controller. Other peripherals such as SPI, UART and Two-Wire Interface are routed through a Digital Peripheral Interface (DPI).
Customers must be licensed for the appropriate Dolby and DTS technologies which exist in the on-chip ROM. Minimum annual volume requirements apply.
Please contact your local Analog Devices sales office for more information regarding the use of these products.
Documentation
Data Sheet 1
Application Note 32
Processor Manual 3
Software Manual 9
Emulator Manual 3
Integrated Circuit Anomaly 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-21486KSWZ-3BX | LQFP_EP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
SigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsSigmaStudio®+
System level solution for Audio, Connectivity and Algorithm/IP applications
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 3
BSDL Model File 3
Evaluation Kits
Latest Discussions
No discussions on ADSP-21486 yet. Have something to say?
Start a Discussion on EngineerZone®