content here.
content here.

SHARC Software Modules

Audio and video codecs, encoders, decoders, post processing code and other modules can speed development and help evaluate processors. Software and hardware requirements are outlined on the software module product pages and in the accompanying documentation.

Software Type Revision Description Availability
Asynchronous Sample Rate Converter (ASRC) Audio Post Decoders 1.0.0 Asynchronous Sample Rate Converter (ASRC) is used for audio sampling rate conversion in both consumer and professional applications. The ASRC software module supports a variety of sample rate configurations. The ASRC software module can be used to change the sampling frequency in small steps which vary with time without producing any audible artifacts in the output, during the change. Such a time ...more Download Evaluation Code

Request Production Code

Dolby® Advanced Fader Audio Decoders and Post Decoders 1.1.0 Dolby® Advanced Fader & Mixer is one of the central components in the Dolby Automotive Entertainment Program (DAEP) Post-Processing System. The DAEP system is aimed at improving the in-car listening experience by taking into consideration the positions and directionality of the listener with respect to the available speaker sets. The Dolby Advanced Fader Mixer provides audio channel ...more Request Evaluation Code

Request Production Code

Dolby Intelligent Mixer (eMix) Audio Decoders and Post Decoders 3.1.0 Dolby® Intelligent Mixer is a sub component of the Dolby Car Audio system...more Request Evaluation Code

Request Production Code

Dolby Digital (AC-3) 5.1 Decoder Audio Decoders and Post Decoders 2.2.0 The ADI Dolby® Digital (AC-3) 5.1 Decoder library for the SHARC processor is an implementation of a Dolby Digital Consumer Decoder, compliant with the Advanced Television...more Download Evaluation Code

Request Production Code

Dolby Digital EX Decoder Audio Decoder 1.0.0 Dolby® Digital EX is an extension of the Dolby Digital decoding algorithm that adds a center rear channel to 5.1-channel playback, expanding the surround sound experience to 6.1 channels...more Request Evaluation Code

Request Production Code

Dolby Headphone (DH)
Post Processing
Audio Decoders and Post Decoders 2.2.0 DHP is an acronym for Dolby® Headphone and is a propriety algorithm from Dolby Labs intended for creating 5.1 realistic surround sound effects on headphones...more Download Evaluation Code

Request Production Code

Dolby Pro Logic IIx Audio Decoders and Post Decoders 3.1.0 DPLIIx is an acronym for Dolby® Pro Logic IIx and is a propriety algorithm from Dolby Labs. It is intended for extending any stereo channel or 5.1 channels into 6.1 or 7.1 audio channels...more Download Evaluation Code

Request Production Code

Dolby Virtual Speaker Audio Decoders and Post Decoders 2.3.0 DVS which is an acronym for Dolby® Virtual Speaker, which is a propriety algorithm from Dolby Labs intended for creating realistic 5.1 surround effects on two channel output...more Download Evaluation Code

Request Production Code

DTS® 5.1 Decoder Audio Decoders and Post Decoders 2.2.0 The DTS technology as relevant from the name Digital Theatre Systems was initially focussed on providing high fidelity, full bandwidth, and multi channel surround sound...more Request Evaluation Code

Request Production Code

DTS Neo:6 Matrix Decoder Audio Decoders and Post Decoders 2.1.0 Neo:6 is a DTS propriety algorithm aimed with the primary objective of providing a richer and more natural sound in multi channel derived from a two channel source...more Request Evaluation Code

Request Production Code