ADSP-21266: Highly Integrated 32-Bit Floating-Point SHARC Processor for Home Theater
The third generation of SHARC Processors, which includes the ADSP-21262, ADSP-21266, ADSP-21364, and ADSP-21365, offers increased performance, audio-centric peripherals, and new memory ...More
License agreement required from IP holders prior to receipt of silicon samples.
ADSP-21266: Highly Integrated 32-Bit Floating-Point SHARC Processor for Home Theater
Product Description
The third generation of SHARC Processors, which includes the ADSP-21262, ADSP-21266, ADSP-21364, and ADSP-21365, offers increased performance, audio-centric peripherals, and new memory configurations, including on-chip ROM, that are capable of supporting the latest surround-sound decoder algorithms. All devices are pin-compatible and completely code-compatible with all prior SHARC Processors. These newest members of the SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats making them particularly suitable for high-perfomance audio applications.
Third generation SHARC Processors also integrate audio-specific peripherals designed to simplify hardware design and reduce time to market. Grouped together, and broadly named the Digital Audio Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, SPI ports, an Input Data Port (IDP), Precision Clock Generators (PCG), and timers. This flexibility of resource utilization combined with the ease of use of the SHARC Processor programming model allow manufacturers to leverage a single hardware design for multiple products with varying I/O requirements.
SHARC Melody Platform for the Home
The SHARC Melody platform combines high-performance processors with optimized software, thus offering complete audio solutions to Home Theater manufacturers. The ADSP-21266 is a large memory, high-performance device targeted primarily at mid- to high-end home theater systems. SHARC Melody solutions are offered through on-chip ROM containing industry standard audio decoder algorithms such as
These algorithms are factory mask-programmed ensuring that single-chip system implementations are realized and system bill of materials costs are minimized.
* License agreement required from IP holders prior to receipt of silicon samples.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
SHARC Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- 200MHz /1.2 GFLOPs SIMD SHARC core supporting IEEE 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
- 2Mbits SRAM; 4Mbits ROM embedded with industry-standard audio decode and post-processing algorithms
- 16-bit parallel port
- Digital Audio Interface (DAI) enabling user-definable access to peripherals including precision clock generators (PCG), input data port (IDP), and general purpose I/O
- 22 zero-overhead DMA channels
- 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- SPI-compatible port supporting master and slave modes
- 3 full-featured timers
- PLL capable of a variety of multiplier ratios
- 136-ball MiniBGA and 144-lead LQFP packages
- Commercial and Industrial temperature ranges
Diagrams
- Enlarge
Functional Block Diagram for ADSP-21266
Highly Integrated 32-Bit Floating-Point SHARC Processor for Home Theater
Functional Block Diagram for ADSP-21266
ADSP-21266 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-21266SKBCZ-2B | Contact ADI | CHIP SCALE BGA | 136 | Comm. | $17.15 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21266SKBCZ-2C | Contact ADI | CHIP SCALE BGA | 136 | Comm. | $17.15 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21266SKBCZ-2D | Contact ADI | CHIP SCALE BGA | 136 | Comm. | $17.15 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21266SKSTZ-1B | Contact ADI | LQFP 1.4 MM | 144 | Comm. | $14.41 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21266SKSTZ-1C | Contact ADI | 144 ld LQFP (20x20mm) | 144 | Comm. | $14.41 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21266SKSTZ-1D | Contact ADI | LQFP 1.4 MM | 144 | Comm. | $14.41 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21266SKSTZ-2B | Contact ADI | LQFP 1.4 MM | 144 | Comm. | $18.01 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21266SKSTZ-2C | Contact ADI | 144 ld LQFP (20x20mm) | 144 | Comm. | $18.01 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-21266SKSTZ-2D | Contact ADI | LQFP 1.4 MM | 144 | Comm. | $18.01 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
21262-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-21262-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $500.94 | 10/03/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close